Оборудование для работы в ограниченных пространствах
Miller MightEvac Self-Retracting Lifeline
Miller MightEvac Self-Retracting Lifeline
The Miller MightEvac combines the performance and reliability of the best-selling MightyLite Self-Retracting Lifeline Series with a quick-activating retrieval mechanism for emergency evacuation.
Lightweight
20% lighter than competitive models provides significant long-term savings and lowers cost of ownership.
Reliable
Its durable design was built with corrosion-resistant stainless steel and aluminum components to provide a longer lifecycle.
Complete Confined Space Kits available.
Features & Benefits:
- No annual factory recertification required* – Significant long-term savings/lower cost of ownership (*Does not apply to Canada due to CSA Z259.2.2-98 requirements. Must be inspected by a Miller authorized service center if involved in a fall or if fails user visual or function inspection)
- Promotes quick and easy rescue with a 4:1 mechanical advantage (average speed of 25-ft. [7.6 m] per minute)
- 310 lb. (1.4kN) weight capacity
- For emergency evacuation only
- Convenient: heavy-duty carrying handle
- Available in galvanized or stainless steel wire rope and Kevlar rope in lengths of 50-ft. (15 m): 100-ft. (30 m) and 130-ft. (40 m): or Kevlar rope models in lengths of 40-ft. (12.2 m) SKU MR40K/40FT: and 80-ft. (24.4 m) SKU MR80K/80FT
Others
- Lifeline Diameter
- 5
- 5 millimetre
- Lifeline Material
- Galvanized Steel
- Stainless Steel
Others
- Lifeline Diameter
- 5
- 5 millimetre
- Lifeline Material
- Galvanized Steel
- Stainless Steel
- Lifeline Diameter : 5|5 millimetre
- Lifeline Material : Galvanized Steel|Stainless Steel