Химически стойкие перчатки
North® Natural Rubber Finger Cots
North® Natural Rubber Finger Cots
- Natural rubber finger cots are thin gauged (3 mil) for extremely high tactile sensitivity: tapered tip fits fingers better:
- Available in sizes Small to Xlarge
Others
- Length
- 6.7 centimetre
- 6.7 inch
- Glove Thickness
- 3 milli-inch
- 3 millimetre
- Powder Content
- Powdered
- Cuff Style
- Rolled
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Material
- Natural Rubber
- Construction
- Dipped
- Packaging
- 144 cots per box; 100 boxes per case
Others
- Length
- 6.7 centimetre
- 6.7 inch
- Glove Thickness
- 3 milli-inch
- 3 millimetre
- Powder Content
- Powdered
- Cuff Style
- Rolled
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Material
- Natural Rubber
- Construction
- Dipped
- Packaging
- 144 cots per box; 100 boxes per case
- Powder Content : Powdered
- Cuff Style : Rolled
- Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Material : Natural Rubber
- Construction : Dipped
- Packaging : 144 cots per box; 100 boxes per case
- Length : 6.7 centimetre|6.7 inch
- Glove Thickness : 3 milli-inch|3 millimetre