Универсальные перчатки
North Grip N® Hot Mill
North Grip N® Hot Mill
Features & Benefits:
- 100% knitted cotton glove lined with cotton glove Double face coating of nitrile dots Ambidextrous.
- The knitting technique helps to obtain a glove that conforms snugly to the hand with good dexterity.
- The glove offers maximum comfort and added sturdiness.
- The glove is ambidextrous and thus more cost-effective.
- The cotton lining reinforces the glove's mechanical performance while absorbing hand perspiration for added comfort.
- The double face coating in nitrile brings a good grip and is more econmic as ambidextrous.
- The Cotton increases the glove's cutting resistance and thermal resistance (contact heat).
- The quality of the materials used creates an effective barrier against heavy and sharp parts.