Защитные рукава
Arm Protection Perfect Fit CRT
Arm Protection Perfect Fit CRT
Features & Benefits:
- Honeywell introduces it's newest addition to the Perfect Fit: cut-resistant line
- Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell: and offers excellent cut protection in a light weight seamless: double-ply sleeve
- Perfect Fit CRT's proprietary blend of cut-resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid sleeves
Others
- Abrasion Resistance
- ANSI ASTM D3389-05 Level-3
- Sleeve Type
- Knit
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Material
- Aramid; Silica; HPPE Blend
- Cut Resistance
- ANSI ASTM F1790-97 Level-4
- Standards
- ANSI ASTM D3389-05 Level-3; ANSI ASTM F1790-97 Level-4
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
Others
- Abrasion Resistance
- ANSI ASTM D3389-05 Level-3
- Sleeve Type
- Knit
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Material
- Aramid; Silica; HPPE Blend
- Cut Resistance
- ANSI ASTM F1790-97 Level-4
- Standards
- ANSI ASTM D3389-05 Level-3; ANSI ASTM F1790-97 Level-4
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Abrasion Resistance : ANSI ASTM D3389-05 Level-3
- Sleeve Type : Knit
- Warnings & Restrictions : Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Material : Aramid; Silica; HPPE Blend
- Cut Resistance : ANSI ASTM F1790-97 Level-4
- Standards : ANSI ASTM D3389-05 Level-3; ANSI ASTM F1790-97 Level-4
- For Use With : Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling