Airflow Sensors
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
- Advanced Sensing Technologies
- Здравоохранение
- Airflow Sensors
Airflow Sensors
Contain advanced microstructure technology to provide a sensitive & fast response to flow, amount/direction of air or other gases.
All airflow sensors operate on heat transfer — flow and differential pressure. Silicon chip design is created from thin-film, thermally isolated bridge structure, containing both heater and temperature sensing elements. This provides rapid response to the air or gas flow and amount and direction, delivering a proportional output voltage. Amplified versions provide an enhanced output signal and less external circuitry, while unamplified versions allow additional external circuit options.
Honeywell offers:
- Advanced chip design, manufacturing techniques and microstructure technology
- Enhanced response time and low power consumption
- Variety of port styles provide greater application flexibility
Product Finder
Start your search with category name, product name, part number, etc.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc