Speed Sensors
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
Speed Sensors
Provide non-contact detection of rotating ferrous (affects a magnetic field) target such as a gear, shaft or similar mechanism.
Provide non-contacting detection of rotating ferrous (affects a magnetic field) target such as a gear, shaft or similar mechanism.
Honeywell offers electronic speed and position sensors designed for enhanced reliability and an extended life. We use multiple technologies to detect a change in magnetic field and create an electronic signal for control system interface. These technologies offer the ability to detect speed, direction, or position of a moving ferrous metal or magnetic target. Sensing is accomplished without contacting the target, and there are no moving parts. This eliminates mechanical wear of the sensor or target.
Product Finder
Start your search with category name, product name, part number, etc.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc