/content/sps/ru/ru/search-results.html
Speed Sensors
Speed Sensors

Speed Sensors

Provide non-contact detection of rotating ferrous (affects a magnetic field) target such as a gear, shaft or similar mechanism.

Provide non-contacting detection of rotating ferrous (affects a magnetic field) target such as a gear, shaft or similar mechanism.

Honeywell offers electronic speed and position sensors designed for enhanced reliability and an extended life. We use multiple technologies to detect a change in magnetic field and create an electronic signal for control system interface. These technologies offer the ability to detect speed, direction, or position of a moving ferrous metal or magnetic target. Sensing is accomplished without contacting the target, and there are no moving parts. This eliminates mechanical wear of the sensor or target.

Product Finder

Start your search with category name, product name, part number, etc.