Rugged Handheld
Granit 1990iXR Ultra-Rugged Standard Range Scanner
Granit 1990iXR Ultra-Rugged Standard Range Scanner
Ensure maximum productivity and uptime with Granit™ 1990iXR expanded range ultra-rugged barcode scanner. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.
- Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
- Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
- The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus expanded range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).
- Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
- The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment. With FlexRange technology, Granit 1990iXR model begins with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process. The Granit™ XP 1990iXR model offers high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iXR scanner offers the optimal solution.
Dimensions
- Overall Dimensions
- 7.6 in x 3.0 in x 3.9 in
- 192 mm x 76 mm x 100 mm
Scanning Specifications
- Brightness
- 0 to 100,000 lux
- 9,290 foot-candles
- Skew
- 65°
- Scan Pattern
- Area Imager (1280 x 800 pixel array)
- Motion Tolerance
- Up to 4500 mm/s
- Up to 177 in/s
- Decode Capability
- DOT Code
- Postal
- 2D
- Digimarc
- OCR
- 1D
- Print Contrast
- 20% minimum reflectance difference
Network
- Bluetooth
- No
Hardware
- Host System Interface
- Keyboard Wedge
- RS-232 TTL
- USB
Electrical
- Operating Power
- 2.35 W (470 mA @ 5 VDC)
- Input Voltage
- 4.0 VDC to 5.5 VDC
- Standby Power
- 0.5 W
Environmental
- Storage Temperature Range
- -40°C to 70°C
- -40°F to 158°F
- Operating Temperature
- -30°C to 50°C
- -22°F to 122°F
- Operating Humidity
- Up to 95% relative humidity, non-condensing
Standards & Approvals
- Tumble Specifications
- 7,000 1 m (3.3 ft) tumbles
- Drop Specifications
- 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
- 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
- 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
Service Terms
- Warranty Duration
- Three-year factory warranty
Global
- Product Overview
- Ensure maximum productivity and uptime with Granit™ 1990iXR and 1991iXR expanded range ultra-rugged barcode scanners. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.
- Product Call-Outs
- The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
- Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
- The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus expanded range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).
- Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
- Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
- Product Details
- Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment. With FlexRange technology, Granit 1990iXR and 1991iXR models begin with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process. The Granit™ XP 1990iXR and 1991iXR models offer high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iXR and 1991iXR scanners offers the optimal solution.
Dimensions
- Overall Dimensions
- 7.6 in x 3.0 in x 3.9 in
- 192 mm x 76 mm x 100 mm
Scanning Specifications
- Brightness
- 0 to 100,000 lux
- 9,290 foot-candles
- Skew
- 65°
- Scan Pattern
- Area Imager (1280 x 800 pixel array)
- Motion Tolerance
- Up to 4500 mm/s
- Up to 177 in/s
- Decode Capability
- DOT Code
- Postal
- 2D
- Digimarc
- OCR
- 1D
- Print Contrast
- 20% minimum reflectance difference
Network
- Bluetooth
- No
Hardware
- Host System Interface
- Keyboard Wedge
- RS-232 TTL
- USB
Electrical
- Operating Power
- 2.35 W (470 mA @ 5 VDC)
- Input Voltage
- 4.0 VDC to 5.5 VDC
- Standby Power
- 0.5 W
Environmental
- Storage Temperature Range
- -40°C to 70°C
- -40°F to 158°F
- Operating Temperature
- -30°C to 50°C
- -22°F to 122°F
- Operating Humidity
- Up to 95% relative humidity, non-condensing
Standards & Approvals
- Tumble Specifications
- 7,000 1 m (3.3 ft) tumbles
- Drop Specifications
- 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
- 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
- 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
Service Terms
- Warranty Duration
- Three-year factory warranty
Global
- Product Overview
- Ensure maximum productivity and uptime with Granit™ 1990iXR and 1991iXR expanded range ultra-rugged barcode scanners. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.
- Product Call-Outs
- The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
- Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
- The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus expanded range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).
- Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
- Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
- Product Details
- Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment. With FlexRange technology, Granit 1990iXR and 1991iXR models begin with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process. The Granit™ XP 1990iXR and 1991iXR models offer high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iXR and 1991iXR scanners offers the optimal solution.
- Overall Dimensions : 7.6 in x 3.0 in x 3.9 in|192 mm x 76 mm x 100 mm
- Brightness : 0 to 100,000 lux|9,290 foot-candles
- Skew : 65°
- Scan Pattern : Area Imager (1280 x 800 pixel array)
- Motion Tolerance : Up to 4500 mm/s|Up to 177 in/s
- Decode Capability : DOT Code|PDF|Postal|2D|Digimarc|OCR|1D
- Print Contrast : 20% minimum reflectance difference
- Bluetooth : No
- Host System Interface : Keyboard Wedge|RS-232 TTL|USB
- Operating Power : 2.35 W (470 mA @ 5 VDC)
- Input Voltage : 4.0 VDC to 5.5 VDC
- Standby Power : 0.5 W
- Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
- Operating Temperature : -30°C to 50°C|-22°F to 122°F
- Operating Humidity : Up to 95% relative humidity, non-condensing
- Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
- Drop Specifications : 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH|3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
- Warranty Duration : Three-year factory warranty
- Product Overview : Ensure maximum productivity and uptime with Granit™ 1990iXR and 1991iXR expanded range ultra-rugged barcode scanners. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.
- Product Call-Outs : The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.|Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.|The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus expanded range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).|Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.|Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
- Product Details : Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment. With FlexRange technology, Granit 1990iXR and 1991iXR models begin with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process. The Granit™ XP 1990iXR and 1991iXR models offer high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iXR and 1991iXR scanners offers the optimal solution.