Labels & Tags
Duratherm S Direct Thermal Film Label
Duratherm S Direct Thermal Film Label
Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. We treat our Duratherm™: direct thermal paper labels with a heat-sensitive layer and image them through direct contact with the printhead. We also offer direct thermal products with a top coat. It provides enhanced durability for your applications where high humidity and surface abrasion are a concern.
- Min. App. Temp. 25°:F Service Temp. -75°: to 120°:F
- Low Chemical Resistance
- Medium Abrasion Resistance
- Indoor Only
Features
- For Use With
- Printer
- Form Factors
- Roll
- Product Type
- Label
- Compatible Ribbon
- N/A
- Application
- Lab Test Tube Labeling
- Consignment Inventory
- Returnable Totes
- Work in Progress
- Rework Tracking
- Food Processing
- Meat Packaging
- Grocery Shelf Labeling
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 5
- 2.25
- Core Sizes
- 0.75
- 1
Printing Specifications
- Print Method
- Direct Thermal
Features
- For Use With
- Printer
- Form Factors
- Roll
- Product Type
- Label
- Compatible Ribbon
- N/A
- Application
- Lab Test Tube Labeling
- Consignment Inventory
- Returnable Totes
- Work in Progress
- Rework Tracking
- Food Processing
- Meat Packaging
- Grocery Shelf Labeling
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 5
- 2.25
- Core Sizes
- 0.75
- 1
Printing Specifications
- Print Method
- Direct Thermal
- For Use With : Printer
- Form Factors : Roll
- Product Type : Label
- Compatible Ribbon : N/A
- Application : Lab Test Tube Labeling|Consignment Inventory|Returnable Totes|Work in Progress|Rework Tracking|Food Processing|Meat Packaging|Grocery Shelf Labeling
- Facestock Material : Film
- Roll Diameters : 5|2.25
- Core Sizes : 0.75|1
- Print Method : Direct Thermal