Labels & Tags
FanTastock Thermal Transfer Polyester Label
FanTastock Thermal Transfer Polyester Label
- High Abrasion Resistance
- Outdoor 5+ years
- Min. App. Temp. 50°:F Service Temp. -40°: to 302°:F
- High Chemical Resistance
Features
- For Use With
- Printer
- Product Type
- Label
- Compatible Ribbon
- TMX3000 Series Resin
- Form Factors
- Roll
- Application
- Appliance Labeling
- Electronics Labeling
- Lawn & Garden Equipment
- Drum Labels
- Medical Specimens
- Oil & Gas Industries
- Automotive Components
- Aerospace Components
- Medical Devices
- Industrial Bins
- Valuable Asset Tracking
- Building Products
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 8
- 5
- Core Sizes
- 3
- 1
Printing Specifications
- Print Method
- Thermal Transfer
Media
- Adhesive Types
- Permanent Acrylic
Features
- For Use With
- Printer
- Product Type
- Label
- Compatible Ribbon
- TMX3000 Series Resin
- Form Factors
- Roll
- Application
- Appliance Labeling
- Electronics Labeling
- Lawn & Garden Equipment
- Drum Labels
- Medical Specimens
- Oil & Gas Industries
- Automotive Components
- Aerospace Components
- Medical Devices
- Industrial Bins
- Valuable Asset Tracking
- Building Products
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 8
- 5
- Core Sizes
- 3
- 1
Printing Specifications
- Print Method
- Thermal Transfer
Media
- Adhesive Types
- Permanent Acrylic
- For Use With : Printer
- Product Type : Label
- Compatible Ribbon : TMX3000 Series Resin
- Form Factors : Roll
- Application : Appliance Labeling|Electronics Labeling|Lawn & Garden Equipment|Drum Labels|Medical Specimens|Oil & Gas Industries|Automotive Components|Aerospace Components|Medical Devices|Industrial Bins|Valuable Asset Tracking|Building Products
- Facestock Material : Film
- Roll Diameters : 8|5
- Core Sizes : 3|1
- Print Method : Thermal Transfer
- Adhesive Types : Permanent Acrylic
Image
SKU
Description
E04481-BLANK
FanTastock 7 TT Polyester Label 3W x 1L in
E25733
FanTastock 1 TT Polyester Label 4W x 6L in, 979/4
E23070
FanTastock 1 TT Polyester Label 1.25W x 3L in, 1920/4
453084
FanTastock 1 TT Polyester Label 4W x 2.875L in, 500/8, NP
423067
FanTastock 2 TT Polyester Label 2W x 1L in, 5300/1, NP
E25746
FanTastock 1 TT Polyester Label 3W x 1L in, 2702/4
E23222
FanTastock 1 TT Polyester Label 4W x 2L in, 2823/4
423076
FanTastock 2 TT Polyester Label 3W x 1L in, 5300/1, NP
E23067
FanTastock 1 TT Polyester Label 1W x 2L in, 2823/4
E23068
FanTastock 1 TT Polyester Label 3W x 1L in, 5333/4