https://sps.honeywell.com/us/en/search-results.html

Ribbons

TMX2000 Series Wax/Resin Ribbon

TMX2000 Series Wax/Resin Ribbon

sps-ppr-tmx2000

When paired with compatible Duratran™: and FanTastock™: labels and tags, our thermal transfer ribbons produce sharp text and barcodes on a broad range of materials, both papers and films, with excellent durability. Honeywell media supply products –: including labels, tags, and ThermaMAX™: thermal transfer ribbons –: are engineered to provide optimum performance when used together. Refer to the ThermaMAX product profiles for recommended combinations.

  • Indoor/Outdoor
  • Ink Melting Point 185°:F
  • Medium Abrasion Resistance
  • Medium Chemical Resistance

Honeywell’:s ThermaMAX TMX2000 ribbon, when paired with compatible labels and tags, provides high image quality and enhanced abrasion/smear resistance. TMX2000 is engineered to print on a wide range of materials, both papers and films. The ThermaMAX TMX2000 ribbon is ideally suited for materials such as:

  • Duratran II Paper Label
  • Duratran XL Paper Label
  • Duratran II Paper Tag
  • Duratran KS Synthetic Paper
  • Duratran Syntran
  • Duratran DuraTuff Tag
  • Duratran Pro Tag

Features

  • For Use With
    • Printer
  • Coating Material
    • Wax/Resin
  • Features
    • Indoor/Outdoor
  • Application
    • Building Products
    • Lawn & Garden Equipment
    • Valuable Asset Tracking
    • Industrial Bins
    • Lumber Tracking
    • Transportation & Logistics
    • Drum Labels
    • Automotive Components
    • Medical Specimens

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out

Features

  • For Use With
    • Printer
  • Coating Material
    • Wax/Resin
  • Features
    • Indoor/Outdoor
  • Application
    • Building Products
    • Lawn & Garden Equipment
    • Valuable Asset Tracking
    • Industrial Bins
    • Lumber Tracking
    • Transportation & Logistics
    • Drum Labels
    • Automotive Components
    • Medical Specimens

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out
  • For Use With : Printer
  • Coating Material : Wax/Resin
  • Features : Indoor/Outdoor
  • Application : Building Products|Lawn & Garden Equipment|Valuable Asset Tracking|Industrial Bins|Lumber Tracking|Transportation & Logistics|Drum Labels|Automotive Components|Medical Specimens
  • Core Sizes : 0.5|1
  • Ink Color : Black
  • Winding Options : In|Out
Data Sheet
Name
Description
File Size
Date
Size
TMX2202 Thermal Ribbon Data Sheet
88.54 KB
7/29/2020
PDF 88.54 KB
TMX2110 Thermal Ribbon Data Sheet
175.22 KB
7/29/2020
PDF 175.22 KB
TMX2200 Thermal Ribbon Data Sheet
186.61 KB
7/29/2020
PDF 186.61 KB
Name
Description
File Size
Date
Size
TMX2202 Thermal Ribbon Data Sheet
88.54 KB
7/29/2020
PDF 88.54 KB
TMX2110 Thermal Ribbon Data Sheet
175.22 KB
7/29/2020
PDF 175.22 KB
TMX2200 Thermal Ribbon Data Sheet
186.61 KB
7/29/2020
PDF 186.61 KB
Image
SKU
Description
alt
12233018
TMX2200 Ribbon 2.99W x 18036L
alt
12234118
TMX2200 Ribbon 4.094W x 18000L in, Ink Side In, 1 in Core
alt
12064518-C
TMX2200 Ribbon 4.488W x 18031L
alt
32261706
alt
224813
TMX2310 Ribbon 8.5W x 17700L in, Ink Side In, 1 in Core
alt
12034112
TMX2200 Ribbon 4.094W x 12000L in, Ink Side In, 1 in Core
alt
226855
TMX2310 Ribbon 3.5W x 4330L in, Ink Side In, 0.5 in Core
alt
295906
TMX2310 Ribbon 4W x 14170L in, Ink Side In, 1 in Core
alt
222904
TMX2110 Ribbon 4W x 14170L in, Ink Side In, 1 in Core
alt
12044218
TMX2200 Ribbon 4.173W x 18000L in, Ink Side Out, 1 in Core