Mobile
Apex 3 Mobile Receipt Printer
Apex 3 Mobile Receipt Printer
Apex series printers give you the features you really need without the costly extras found in other products. Apex printers are an economical solution for portable receipt printing that meets your needs without sacrificing quality or performance.
- Apex printers are light enough to wear all day, everyday and small enough that they don’:t hinder movement.
- MS DOS and Windows compatible. Print utilities and drivers available for most systems.
- Supports the printing of graphics, 1D and 2D bar codes.
- Shipped with a battery, power supply, belt clip or shoulder strap, sample media and RS232 or USB wireless communications.
- Supported by Arm-7, 32-bit architecture RISC processor, making them as fast as printers costing almost twice as much.
Apex Durable Mobile Receipt Printers are an affordable, economical way to meet the constantly changing requirements connected to field service, transportation, retail and law enforcement applications. Lightweight, easy-to-carry Apex printer models are available for portable receipt printing. With Apex printers, you get the features you really need without the costly extras found in other products. The Apex series come standard with wireless communication, fast print speed, ample memory and fast processing power that lets it keep pace with printers costing significantly more. Additional features and benefits include:
- Lightweight, compact design allows you to comfortably wear an Apex printer on your belt or with a shoulder strap during long work shifts.
- Simple drop-in paper system allows you to quickly replace paper rolls.
- All resident fonts and firmware are integrated into flash memory and are directly under your control.
- High capacity Li-Ion battery is included with easy charging options.
- Available with an optional magnetic strip card reader and Bluetooth®: or IrDA wireless communication.
Specifications at a glance:
- Printhead: Direct thermal
- Resolution: 8 dots/mm (203 dpi)
- Print mechanism speed: 51 mm (2 in) per second
Features
- Features
- Lightweight
- Durable
- Compatible Drivers
- Windows Desktop
- Form Fiesta Page Printing Utility
- Bootloader
- Windows CE
- Application
- Law Enforcement
- Retail
- Transportation
Dimensions
- Overall Dimensions
- 6.1 x 5 x 2.3 in
- 15.6 x 12.7 x 5.8 cm
Printing Specifications
- Resolutions
- 203 dpi
- 2D Barcodes
- PDF417
- QR-Code
- Linear Barcodes
- Interleaved 2 of 5
- UPC/EAN/JAN
- Codes 39
- Codabar
- UCC/EAN-128
- GS1 DataBar
- Code 93
- Code128 A/B/C
Media
- Printer Media Type
- Receipt Paper
Network
- Communications Protocol
- IrCOMM v1.0
- IrLPT v1.0
- Version 2.1 IrDA
- Wireless Communication
- Bluetooth
Environmental
- Storage Temperature Range
- - 4 - 140 °F
- - 20 - 60 °C
- Operating Temperature
- 14 - 122 °F
- - 10 - 50 °C
- Operating Humidity
- 10 - 85 %
Standards & Approvals
- IrDA
- No
Service Terms
- Warranty Duration
- 1 yr
Features
- Features
- Lightweight
- Durable
- Compatible Drivers
- Windows Desktop
- Form Fiesta Page Printing Utility
- Bootloader
- Windows CE
- Application
- Law Enforcement
- Retail
- Transportation
Dimensions
- Overall Dimensions
- 6.1 x 5 x 2.3 in
- 15.6 x 12.7 x 5.8 cm
Printing Specifications
- Resolutions
- 203 dpi
- 2D Barcodes
- PDF417
- QR-Code
- Linear Barcodes
- Interleaved 2 of 5
- UPC/EAN/JAN
- Codes 39
- Codabar
- UCC/EAN-128
- GS1 DataBar
- Code 93
- Code128 A/B/C
Media
- Printer Media Type
- Receipt Paper
Network
- Communications Protocol
- IrCOMM v1.0
- IrLPT v1.0
- Version 2.1 IrDA
- Wireless Communication
- Bluetooth
Environmental
- Storage Temperature Range
- - 4 - 140 °F
- - 20 - 60 °C
- Operating Temperature
- 14 - 122 °F
- - 10 - 50 °C
- Operating Humidity
- 10 - 85 %
Standards & Approvals
- IrDA
- No
Service Terms
- Warranty Duration
- 1 yr
- Features : Lightweight|Durable
- Compatible Drivers : Windows Desktop|Form Fiesta Page Printing Utility|Bootloader|Windows CE
- Application : Law Enforcement|Retail|Transportation
- Overall Dimensions : 6.1 x 5 x 2.3 in|15.6 x 12.7 x 5.8 cm
- Resolutions : 203 dpi
- 2D Barcodes : PDF417|QR-Code
- Linear Barcodes : Interleaved 2 of 5|UPC/EAN/JAN|Codes 39|Codabar|UCC/EAN-128|GS1 DataBar|Code 93|Code128 A/B/C
- Printer Media Type : Receipt Paper
- Communications Protocol : IrCOMM v1.0|IrLPT v1.0|Version 2.1 IrDA
- Wireless Communication : Bluetooth
- Storage Temperature Range : - 4 - 140 °F|- 20 - 60 °C
- Operating Temperature : 14 - 122 °F|- 10 - 50 °C
- Operating Humidity : 10 - 85 %
- IrDA : No
- Warranty Duration : 1 yr