Arc Flash PPE
AS1200 Universal Fit Protective Faceshield - Full or Front Brim HRC 2
AS1200 Universal Fit Protective Faceshield - Full or Front Brim HRC 2
NEW Universal Fit AS1200FB & AS1200U Salisbury by Honeywell’s NEW revolutionary AS1200FB and AS1200U are weight balancing arc flash protection faceshield that fit ALL popular full brim (AS1200FB) or front brim (AS1200U) hard hats. The shield easily stows in a balanced, compact position, centered over the top of the hard hat when not needed. The AS1200FB and AS1200U assembly attaches to the full or front brim hard hat with an elastomeric band that secures the bracket onto the brim. All parts are dielectric and specifically designed for arc flash protection. The AS1200FB and AS1200U have an ATPV rating of 12cal/cm2 (NFPA 70E HRC 2) and utilizes nanotechnology and an anti-fog coating, to provide a clearer, more transparent window for improved visibility. The faceshield unit includes an upper bracket ventilation feature that allows a natural air flow through the top of the face shield. This reduces fogging of the visor, lowers CO2 levels and improves comfort for the user.
Features & Benefits:
NEW REVOLUTIONARY AS1200FB & AS1200U
● 12 cal/cm2
● 7.5” x 20” viewing area
● Extra light tint
● .06” thick
● Absorbs >99.9% of harmful UV radiation
● Resistant to fogging
● Meets current ANSI Z87.1 and tested to ASTM F2178 specifications
● Unique Weight Balancing Design
● Optional Task Light Feature
● Replaceable Window, no tools required.
● AS1200FB Fits all Popular Full Brim Hard Hats
● AS1200U Fits all Popular Front Brim Hard Hats
● Ventilated Design
● Adjustable Pivot Tension
● Can Be Easily Removed from the Hard Hat
● One Hand Operation
Image
SKU
Description
ASFL
AS1200FS-FB
AS1200FB
AS12CLR-FB
FLKIT
AS12ORG-FB
AS1200U
FLCLIP