Arc Flash PPE
Face Shield - AS1000 and AS1000-CE
Face Shield - AS1000 and AS1000-CE
AS1000FS shield w/ chin cup & slotted ASSLB bracket. Fits most slotted front brim hard hats.Features & Benefits:AS1000 SERIES● 10 cal/cm2 ATPV rating when used with the included chin cup● 7.5” x 20” viewing area● Extra light tint● .06” thick● Absorbs >99.9% of harmful UV radiation● Resistant to fogging● Shield meets current ANSI Z87.1 and tested to ASTM F2178 specifications● 10 cal/cm2● CE Certified to EN 166:2001 Personal Eye Protection and EN 170:2002 Specification for UV Filters
Image
SKU
Description
AS1000U
AF SHLD 10/8 CAL CH CU FRT BR
AS1000HAT-CE
AF SHLD 10/8 CAL & HAT FRT BR CE
AS1000
Af Shld 10/8 Cal Ch Cu Sltd Br
ASBAG
Bag
AS1000FB
Af Shld 10/8 Cal Ch Cu Full Br