Arc Flash PPE
Heavy Duty Tool Bag and Storage Bag
Heavy Duty Tool Bag and Storage Bag
The Salisbury TOOL BAG is designed to easily transport and organize numerous hand tools and specialized equipment. Finding the right tool becomes effortless because of the many unique compartments. Large reinforced pockets are located throughout the interior of the bag. Outside there are nine individual pouches, including three expandable mesh compartments with āDā-ring clips. Great for carrying anything from water bottles to additional tools.Features & Benefits:ā The SK Tool Bag has a black sleek design and is manufactured from heavy duty water resistant fabric, which is slash and cut resistant. The bag opening is large and reinforced with metal framing. Non-locking hinges allow for easy access and visual searching. The adjustable shoulder strap and durable carrying handle makes toting this lightweight (3.5 pounds) bag from job to job trouble-free. Salisbury, continuing to exceed industry standards.