Arc Flash PPE
Pro-Hood Arc Flash Protection Hoods - FH40GY
Pro-Hood Arc Flash Protection Hoods - FH40GY
IMPROVED! 40 cal/cm2, gray
Features & Benefits:
● 8 cal/cm2 to 100 cal/cm2* ATPV ratings
● 8 cal/cm2 to 75 cal/cm2* hoods are made from arc flash resistant material
● 100 cal/cm2* hood is made from TuffWeld® and Q/9® material layers
● Sewn with Nomex® thread
● Arc rated 10” x 20” anti-fogging replaceable lens
● Slotted bracket
● Hook and pile tabs to attach Salisbury’s PRO-AIR™ belt mounted compact air system
● One size fits all.
● Hard hat not included.
● Meet current ASTM F2178 and NFPA 70E standards and the flammability requirements for ASTM F1506.
● Orange color available by special order
● NEW Optional Universal Inner Anti-Fog Lens
● NEW Optional Integrated Air Flow Hood System
IMPROVEMENTS:
● NEW Design and Cut on FH8BL. FH11BL & FH20BL Clearer Lens available on FH8BL, FH11BL, FH20BL, FH31RB, FH40GY, FH40GYLT, and FH55GY
Image
SKU
Description
FH40GY
ARC FLASH 40 CAL HOOD