Arc Flash PPE
Pro-Wear Arc Flash Protection Coats- ACC3132RB
Pro-Wear Arc Flash Protection Coats- ACC3132RB
31 cal/cm2, royal blue
Features & Benefits:
● 8 cal/cm2 to 100 cal/cm2* ATPV ratings/
● 8 cal/cm2 to 75 cal/cm2* coats are made from arc flash resistant material
● 100 cal/cm2* coat is made from TuffWeld® and Q/9® material layers
● Sewn with Nomex® thread
● 32” long
● Nomex® wristlets.
● Expansion back for added comfort
● Dual stage front closure with high temperature plastic zipper on the - 31 - 100 cal/cm2* coats
● FR hook & pile storm flap
● Coats are intended to be used with PRO-HOODS
● Meets current ASTM F1506 and NFPA 70E standards.
● Sizes S, M, L, XL, 2XL, and 3XL available from stock
● Other sizes and orange color available by special order
● NOTE: When ordering, add suffix for desired size: S, M, L, XL, 2XL, or 3XL
● NOTE: Available in orange upon request. Contact your local Salisbury Representative.
● If You Need it, Request it. Call customer service if you need something not seen here.
● *Important : NFPA 70E does not have a Hazard Risk Category above 40 cal/cm2. Working on levels above 40 cal/cm2 should be avoided because of the blast hazards caused by arc flash.