Arc Flash PPE
PRO-WEAR Personal Protection Equipment Kits 100 cal/cm2
PRO-WEAR Personal Protection Equipment Kits 100 cal/cm2
100 cal/cm2 HRC 4
Salisbury PRO-WEAR® Arc Personal Protection Equipment Kits are available in an ATPV an rating of 100 cal/cm2*. This kit contains an arc flash coat, bib overalls, PRO-HOOD®, hard hat, SKBAG, and safety glasses. Made from TUFFWELD®. TUFFWELD offers inherent FR protection with a high level of comfort and durability. Exceptional lightweight comfort with superb wicking so you can stay cooler and drier even under demanding conditions.
Sizes S, M, L, XL, 2XL, and 3XL available from stock. Other sizes and orange color available by special order.
Features & Benefits:
● These kits meet NFPA 70E Hazard Risk Category 4.
● If You Need it, Request it. Call customer service if you need something not seen here.
● NOTE: Available in orange upon request. Contact your local Salisbury Representative.
● OPTION: Add suffix “-BP” to replace the SKBAG Large Storage Bag with a SKBACKPACK Specialty Reinforced Back Pack.
● Important : NFPA 70E does not have a Hazard Risk Category above 40 cal/cm2. Working on levels above 40 cal/cm2 should be avoided because of the blast hazards caused by arc flash.
● LIGHTER MATERIAL THAN EVER. 100 CAL/CM2 MATERIALS OFFERS A Lighter WEIGHT OPTION.