Arc Flash PPE
Pro-Wear® Plus Arc Flash 100 Cal/cm2
100 Cal/cm2 Coats, Bibs, and Hoods
Honeywell Salisbury's® NEW Pro-Wear® Plus 100 Cal/cm2 Arc Flash Protection garments are the lightest option on the market with a total weight of 22.9 oz/yd2. Engineered to be lightweight, more breathable, better fitting and softer to the touch, it’s a difference you really can feel. All this combine with improved moisture management and modern look take comfort to the next level.....
Features & Benefits:
● GlenGuard® outer shell provides inherent AR/FR protection
● Available individually (Coat, Bib Overalls, Hood) or in kits................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1, 2, 3 & 4
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Features & Benefits:
● GlenGuard® outer shell provides inherent AR/FR protection
● Available individually (Coat, Bib Overalls, Hood) or in kits................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1, 2, 3 & 4
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
ACC100RG
100 CAL/CM2 COAT
ACB100RG
100 CAL/CM2 BIB
SK100RG
SK100RG-C
FH100RG
100 CAL/CM2 HOOD