Arc Flash PPE
Pro-Wear® Plus Arc Flash 20 Cal/cm2
20 Cal/cm2 Coats, Bibs, Coveralls, Hoods, and Lift-front Hoods
The Honeywell Salisbury® NEW Pro-Wear® Plus 20 Cal/cm2 arc flash garments are engineered to be lightweight, better fitting and come with a modern look.
Features & Benefits:
● Lighter in overall garment weight compare to previous Pro-Wear® garments
● Westex UltraSoft® fabric is durable and provides long service life
● Available individually (Coat, Bib Overalls, Coveralls, Hood, Lift Front Hood,WBS Shields) or in kits.................................................................................... ............................................................................................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1 & 2
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Pant & Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Coverall Standard Options:
FR knit cuffs
Shortened stand up collar
Articulated sleeve for improved comfort and movement
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Features & Benefits:
● Lighter in overall garment weight compare to previous Pro-Wear® garments
● Westex UltraSoft® fabric is durable and provides long service life
● Available individually (Coat, Bib Overalls, Coveralls, Hood, Lift Front Hood,WBS Shields) or in kits.................................................................................... ............................................................................................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1 & 2
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Pant & Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Coverall Standard Options:
FR knit cuffs
Shortened stand up collar
Articulated sleeve for improved comfort and movement
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
SK20RG-LF
20 CAL/CM2 W/LIFT FRONT HOOD
FH20RG
20 CAL/CM2 HOOD
SK20RG
20 CAL/CM2 KIT W/HOOD
SK20RG-WB
20 CAL/CM2 KIT W/AS2000-SPL
FH20RG-C
20 CAL/CM2 COOLING HOOD
ACB20RG
20 CAL/CM2 BIB
ACC20RG
20 CAL/CM2 COAT
ACCA20RG
20 CAL/CM2 COVERALL
LFH20RG
20 CAL/CM2 LIFT FRONT HOOD