Arc Flash PPE
Pro-Wear® Plus Arc Flash 40 Cal/cm2
40 Cal/cm2 Coats, Bibs, Hoods, and Lift-front Hoods
Honeywell Salisbury's® NEW Pro-Wear® Plus Premium 40 Cal/cm2 Arc Flash Protection garments are the lightest option on the market with a total weight of 11 oz/yd2. Engineered to be lightweight, more breathable, better fitting and softer to the touch, it’s a difference you really can feel. All this combine with improved moisture management and modern look take comfort to the next level.....
Features & Benefits:
● NEW Pro-Wear® Plus Premium 40 Cal/cm2 garments are the lightest* option on the market
● Standard and Premium 40 Cal/cm2 garments are more breathable, 500% ** and 300%*** respectively
● GlenGuard® outer shell provides inherent AR/FR protection
● Available individually (Coat, Bib Overalls, Hood, Lift Front Hood) or in kits
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1, 2, 3 & 4
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Lift Front Hood Standard Options:
Features light weight fabric shroud
*Based on 3rd party analysis
**Compared to Pro-Wear® 40 Cal/cm2
***Compared to Pro-Wear® PLT 40 Cal/cm2
Features & Benefits:
● NEW Pro-Wear® Plus Premium 40 Cal/cm2 garments are the lightest* option on the market
● Standard and Premium 40 Cal/cm2 garments are more breathable, 500% ** and 300%*** respectively
● GlenGuard® outer shell provides inherent AR/FR protection
● Available individually (Coat, Bib Overalls, Hood, Lift Front Hood) or in kits
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1, 2, 3 & 4
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Lift Front Hood Standard Options:
Features light weight fabric shroud
*Based on 3rd party analysis
**Compared to Pro-Wear® 40 Cal/cm2
***Compared to Pro-Wear® PLT 40 Cal/cm2
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
FH40RG-C
40 CAL/CM2 COOLING HOOD (STANDARD)
SK40PRG
40 CAL/CM2 KIT W/HOOD (PREMIUM)
ACC40RG
40 CAL/CM2 COAT (STANDARD)
FH40PRG
40 CAL/CM2 HOOD (PREMIUM)
SK40PRG-C
40 CAL/CM2 KIT W/COOLING HOOD (PREMIUM)
SK40PRG-LF
40 CAL/CM2 KIT W/LIFT FRONT HOOD (PREMIUM)
SK40RG-LF
40 CAL/CM2 KIT W/LIFT FRONT HOOD
SK40RG
40 CAL/CM2 KIT W/HOOD
ACC40PRG
40 CAL/CM2 COAT (PREMIUM)
FH40RG
40 CAL/CM2 HOOD (STANDARD)