Arc Flash PPE
Pro-Wear® Plus Arc Flash 8 Cal/cm2
8 Cal/cm2 Coats, Bibs, Pants, Coveralls, and Hoods
The Honeywell Salisbury® NEW Pro-Wear® Plus 8 Cal/cm2 arc flash garments are engineered to be lightweight, better fitting and come with a modern look.
Features & Benefits:
● Lighter in overall garment weight compare to previous Pro-Wear® garments
● Westex UltraSoft® fabric is durable and provides long service life
● Available individually (Coat, Bib Overalls, Pants, Coveralls, Hood, WBS Shields) or in kits........................................................................ ........................................................................................................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1 & 2
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Pant & Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Coverall Standard Options:
FR knit cuffs
Shortened stand up collar
Articulated sleeve for improved comfort and movement
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Features & Benefits:
● Lighter in overall garment weight compare to previous Pro-Wear® garments
● Westex UltraSoft® fabric is durable and provides long service life
● Available individually (Coat, Bib Overalls, Pants, Coveralls, Hood, WBS Shields) or in kits........................................................................ ........................................................................................................................................................
● Improved mobility through updated fit and design
Certifications:
● NFPA 70E PPE Categories 1 & 2
● ASTM F1506
● OSHA 29 CFR 1910.269
● Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
FR knit cuffs
Shortened stand up collar
Drop tail back
Easy open storm flap
Articulated sleeve for improved comfort and movement
Pant & Bib Overalls Standard Options:
Extended waist tabs for easy opening and adjustment
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Coverall Standard Options:
FR knit cuffs
Shortened stand up collar
Articulated sleeve for improved comfort and movement
Articulated knee for ergonomic fit
Extended leg slits
Elastic back waist for improved comfort
Diamond gusseted crouch for ease of movement
Hood Standard Options:
Paulson ArcVent® for increased air flow and acoustics
Updated patterns for better fit and easier head movement
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
ACB8RG
8 CAL/CM2 BIB
SKCA8RG-WB
8 CAL/CM2 COVERALL KIT W/AS1000-SPL
FH8RG-C
8 CAL/CM2 COOLING HOOD
SK8RG
8 CAL/CM2 KIT W/HOOD
SK8RG-WB
8 CAL/CM2 KIT W/AS1000-SPL
FH8RG
8 CAL/CM2 HOOD
SKCP8RG-WB
ACP8RG
8 CAL/CM2 PANT
ACC8RG
8 CAL/CM2 COAT
ACCAP8RG
8 CAL/CM2 COVERALL