Arc Flash PPE
Protection Hood - AFHOOD20
Protection Hood - AFHOOD20
Features & Benefits:
- Salisbury’s Arc Flash Hoods (balaclava) create 360 degree° head and neck protection from arc flash dangers, when used with a AS1000 Series Faceshield/Hard Hat/Chin Cup Unit. Each Arc Flash Hood is made from two layers of rib knit material and has an elastic face opening that maintains its shape and size.
- The AFHOOD10 has an ATPV rating of 10 cal/cm2. The AFHOOD15 has an ATPV rating of 15 cal/cm2. The AFHOOD20 has an ATPV rating of 20 cal/cm2. Both the AFHOOD28FF and the AFHOOD28EO have an ATPV rating of 28 cal/cm2. All are made from FR materials.
- CAUTION: Arc Flash Hoods must be worn in combination with a faceshield in order to comply with the requirements of NFPA 70E and will protect 360o inside the arc flash boundary.