Arc Flash PPE
Replacement Lens - 1000V
Replacement Lens - 1000V
Replacement lens, with hook & pile attachment, for NEW DESIGN 8cal/cm2 to 20cal/cm2 PRO-HOOD. Single layer lens. Used with the ASSLB, FBBRACKET, or BRACKET brackets.
Features & Benefits:
● AS1000/AS1200/AS1500 & PRO-HOOD®
● 8 cal/cm2 to 100 cal/cm2 ATPV ratings
● 7.5” x 20” viewing area for replacement AS1000 Protective Shield lenses
● 10” x 20” viewing area for replacement PRO-HOOD® lenses
● 4000V and 10000V lenses have two layers of protection
● Extra light tint
● .06” thick
● Absorbs >99.9% of harmful UV radiation
● Resistant to fogging
● Meets current ANSI Z87.1 and tested to ASTM F2178 specifications
● NEW AFLENSU - The universal inner lens is a field installed anti-fog lens for PRO-HOOD arc flash protective switching hoods. Installs quickly without tools to the inside of the PRO-HOOD faceshield and can be removed for cleaning or replacement.