Arc Flash PPE
UWG-GPU
UWG-GPU
Utility Plus Glove - Abrasion Resistant - All Purpose
Features & Benefits:
● This glove features asphalt reinforcement on the palm to resist abrasion. The top of the hand is made out of a stretchable, light weight and breathable reinforced nylon for comfort. The glove also features internal knuckle protection.
● All gloves are available in sizes S-XXL.
WARNING!
● Not Cut Proof, Puncture Proof or Fire Retardant. Do NOT Expose Near Open Flames, Sparks or Arc Zones.
● When ordering add suffix: “/S” for Small, “/M” for Medium, “/L” for Large, “/XL” for Extra Large, or “/XXL” for 2X Large.