Grounding Equipment
Duckbill Clamps
Duckbill Clamps
Material
- Jaw Material
- Aluminum; Bronze
Additional Specifications
- Jaw Edge
- Smooth: Serrated
- Clamp Style
- Duckbill
- Standards
- ASTM F855
- Maximum Jaw Opening
- .96"
- 1.1"
- 1.13"
- 1.63"
- 1.66"
Material
- Jaw Material
- Aluminum; Bronze
Additional Specifications
- Jaw Edge
- Smooth: Serrated
- Clamp Style
- Duckbill
- Standards
- ASTM F855
- Maximum Jaw Opening
- .96"
- 1.1"
- 1.13"
- 1.63"
- 1.66"
- Jaw Material : Aluminum; Bronze
- Jaw Edge : Smooth: Serrated
- Clamp Style : Duckbill
- Standards : ASTM F855
- Maximum Jaw Opening : .96"|1.1"|1.13"|1.63"|1.66"