Hot Sticks & Tools
Tool Heads 1
Tool Heads 1
Tool Heads are used in live line applications. This equipment should be mounted on suitable handles to ensure proper distance from live conductors. Below are the choices of end fitings available. All tools have one of these three fittings.
Features & Benefits:
QUICK CHANGE END FITTING
● Has a 5/8”-11 threaded stud that threads into the top of a hexagonal ferrule. A hexagonal collar slides down and over the hexagonal ferrule making a strong, positive connection. A plastic safety clip is used to lock the quick change end fitting to an insulating handle.
UNIVERSAL END FITTING
● Gives the user the option to position and secure an universal tool head at several angles. It also allows meters to be attached to universal handles. Universal fittings can be installed on universal sticks by using the 2500 shotgun adapter.
GRIP ALL or EYE SCREW END FITTING
● For use with the clamp stick. The hook from the clamp stick is hooked through the eye hole of the eye screw, then drawn into the clamp stick and secured.
Image
SKU
Description
320E
3401TS
3403
1900U
3402Q
4115
3401Q
3301
3402L5934
3402U