https://sps.honeywell.com/us/en/search-results.html

Anchorage Connectors

Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

NP_item122738_MFLB-12-Z7-6FT
Patent-pending Miller Twin Turbo™ D-Ring Connector easily adapts two lightweight Miller TurboLite™ Personal Fall Limiters (PFLs) for continuous 100% tie-off fall protection.

Increased Productivity
Increases worker productivity and versatility with freedom of movement – less restrictive than other units on the market.

Ultimate Mobility
Permits TurboLite™ PFLs to swivel in multiple directions for greater mobility: the swivel action prevents webbing from twisting and binding inside the unit.

Features & Benefits:
  • Replacement for double-legged shock-absorbing lanyards
  • Innovative design that easily connects to most fall protection harnesses with non-coated metallic back D-rings
  • An effective solution when working with low fall clearance
  • Webbing payout smoothly extends/retracts without interruption
  • Easy-to-use and assemble/disassemble
  • Adapts to most Miller TurboLite™ PFL models

Others

  • Connector Gate Strength
    • 3,600
  • Unit Connector
    • Twin Turbo D-Ring Connector
  • Lifeline Material
    • Polyester
    • Vectran
  • Lifeline Connector
    • Locking Rebar Hook
    • Locking Snap Hook

Others

  • Connector Gate Strength
    • 3,600
  • Unit Connector
    • Twin Turbo D-Ring Connector
  • Lifeline Material
    • Polyester
    • Vectran
  • Lifeline Connector
    • Locking Rebar Hook
    • Locking Snap Hook
  • Connector Gate Strength : 3,600
  • Unit Connector : Twin Turbo D-Ring Connector
  • Lifeline Material : Polyester|Vectran
  • Lifeline Connector : Locking Rebar Hook|Locking Snap Hook
Manuals and Guides
Name
Description
File Size
Date
Size
SRL User Manual
3.37 MB
9/24/2020
PDF 3.37 MB
Brochure
Name
Description
File Size
Date
Size
Turbolite Twin Turbo Brochure
2.18 MB
9/24/2020
PDF 2.18 MB
Others
Name
Description
File Size
Date
Size
Miller TechLine Temporary Horizontal Lifeline System
467.61 KB
9/24/2020
PDF 467.61 KB
Miller® Scorpion™
83.53 KB
9/24/2020
PDF 83.53 KB
Lanyards & Self-Retracting Lifelines SKU Sheet
316.31 KB
9/24/2020
PDF 316.31 KB
HIS-MF-i270-twinturbosystem.pdf
713.09 KB
9/24/2020
PDF 713.09 KB
Name
Description
File Size
Date
Size
Turbolite Twin Turbo Brochure
2.18 MB
9/24/2020
PDF 2.18 MB
Miller TechLine Temporary Horizontal Lifeline System
467.61 KB
9/24/2020
PDF 467.61 KB
Miller® Scorpion™
83.53 KB
9/24/2020
PDF 83.53 KB
SRL User Manual
3.37 MB
9/24/2020
PDF 3.37 MB
Lanyards & Self-Retracting Lifelines SKU Sheet
316.31 KB
9/24/2020
PDF 316.31 KB
HIS-MF-i270-twinturbosystem.pdf
713.09 KB
9/24/2020
PDF 713.09 KB
Image
SKU
Description
alt
MFLB-4-Z7/6FT
The Miller Twin Turbo™ Fall Protection System consists of the patent-pending Twin Turbo D-Ring connector and two (2) Miller TurboLite™ Personal Fall Limiters (PFLs). Users benefit from 100% tie-off while working at heights less than 18 ½ feet.
alt
MFLB-3-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Steel Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
alt
MFLB-11-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
alt
MFLB-12-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks. Includes connectors with 3,600-lb. rated gates.