Anchorage Systems
Miller SkyGrip™ Wire Rope Lifeline Kits
Miller SkyGrip™ Wire Rope Lifeline Kits
Temporary or Permanent Anchorage
Miller D-Bolt Anchors may be installed to approve structures to provide a temporary or permanent anchorage.
Secure Points of Attachment
It may be used in concrete substrate or mining friction bolts to provide secure points of attachment.
Features & Benefits:
- Miller Cross-Arm Straps conveniently wrap around I-beams and other structures to form secure points of attachment
- Miller Fixed Beam Anchors connect both horizontally and vertically to beams or columns. A durable: spring-loaded: positive-lock engagement pin ensures proper installation
- Using D-Bolt Anchors
- Using Miller Grip™ Anchors
- Using Cross-Arm Straps
- Using Fixed Beam Anchors
- Designed for quick: easy installation in corrosive environments
- 100% stainless steel construction - corrosion resistant stainless steel components for a longer service life
- Ideal for corrosive environments - designed for petrochemical: pharmaceutical: food processing: outdoor and off-shore applications
- Engineered and safety tested by experts in the industry that understand fall forces and system design
- Compact and lightweight - provides for easier handling and installation.
- Single-span systems - spans adjust up to 60-ft(18.3 m)and accommodate up to two workers.
- Stainless steel tension indicator - proper tensioning of system ensures accurate fall clearance requirements
- Compact: stainless steel Miller SkyGrip™ energy absorber - engineered to keep system forces consistently low during a fall and minimizes fall clearance
Others
- System Length
- 60
- 60 foot
- Stanchion Style
- Interchangeable Stanchion Posts
- Standards & Certifications
- ANSI A10.32
- ANSI Z359.1
- OSHA 1910.66
- OSHA 1926.502(d)
- Workers Per System
- 2
Others
- System Length
- 60
- 60 foot
- Stanchion Style
- Interchangeable Stanchion Posts
- Standards & Certifications
- ANSI A10.32
- ANSI Z359.1
- OSHA 1910.66
- OSHA 1926.502(d)
- Workers Per System
- 2
- System Length : 60|60 foot
- Stanchion Style : Interchangeable Stanchion Posts
- Standards & Certifications : ANSI A10.32|ANSI Z359.1|OSHA 1910.66|OSHA 1926.502(d)
- Workers Per System : 2