Anchorage Systems
Söll Vi-Go Vertical Cable System
Söll Vi-Go Ladder Safety System provides the ultimate in safety with continuous fall protection when climbing fixed ladders: remarkably ergonomic and versatile vertical steel rope system with integrated fall protection.
- Wide range of system components available, to fit the vertical lifeline system on most application
- All the components are made of galvanized or stainless steel, to withstand the harshest environments
- Available with 5/16’’ (8mm) or 3/8’’ (10mm) cable.
- Automatic pass-through intermediate brackets secure the lifeline to prevent cable wear and enable the system to accommodate curves.
- Accommodates up to 4 workers at a time
- Available with an anchor point at the top for a safe transition to a walking platform
- Allows to comply with OSHA 1910.28 - Walking-Working Surfaces: for new fixed ladders extending more than 24 ft, or to retrofit old ones
- Söll VC570 is the Fall Arrester of choice for professional climbers and everyday use
- Easy, one-hand operation for attachment/detachment from the system
- Maximum flexibility thanks to the swivel carabiner
- Double locking mechanism for an enhanced safety
- RFID tag to track assets such as inspection records
- The Söll VC570 fall arrester features the following benefits
- Uninterrupted fall protection – Uniquely-designed Söll VC500 Fall Arrester automatically bypasses intermediate cable guides, keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
- Only one Fall Arrester to climb on all Söll Vi-Go ladder safety system configurations: 8mm or 10mm cables, automatic or manual intermediate brackets.
- Attachment mechanism engineered to prevent incorrect installation, ensuring greater safety. The unit cannot be attached incorrectly.
- Integrated shock-absorbing element provides a shock-absorbing system to further reduce fall forces, protecting the user but also the system and ladder from damage. Once a fall occurs, the deployed shock absorber indicates the unit must be taken out of service.
- Corrosion-resistant materials such as polyamide, aluminum and stainless steel components for an enhance durability
Söll Vi-Go System Kits:
- Include all the components needed to install a vertical cable system
- Available with either Galvanized or full Stainless Steel components
- With Automatic pass-through brackets
- Multiple cable lengths available
- The Fall Arrester and front D ring harness must be purchased separately
Build Your Own System by selecting the following components from a broad range of accessories:
- Top bracket assembly
- Bottom bracket assembly with cable tensioner
- Intermediate pass-through brackets – automatic or manual
- Cable
- Other accessories to fit the application
- Söll Vi-Go cable sleeve
- The Fall Arrester and front D ring harness must be purchased separately
- Wind Energy
- Telecommunication
- Utilities
- Manufacturing
- Water treatment
- Construction
- Others
- EN 353-1:2014+A1:2017
- ANSI Z359.16
- ANSI A14.3
- OSHA 1910.29, 1926.502
- CSA Z259.2.5-2017
Others
- Cable Lifeline Thickness
- 3/8'' (10mm)
- Workers Per System
- 4
- Standards & Certifications
- ANSI A14.3
- ANSI Z359.16
- CSA Z259.2.5
- OSHA
- Cable Lifeline Material
- Stainless Steel
Others
- Cable Lifeline Thickness
- 3/8'' (10mm)
- Workers Per System
- 4
- Standards & Certifications
- ANSI A14.3
- ANSI Z359.16
- CSA Z259.2.5
- OSHA
- Cable Lifeline Material
- Stainless Steel
- Cable Lifeline Thickness : 3/8'' (10mm)
- Workers Per System : 4
- Standards & Certifications : ANSI A14.3|ANSI Z359.16|CSA Z259.2.5|OSHA
- Cable Lifeline Material : Stainless Steel