Harnesses, Belts & Accessories
Miller Titan™ Harness/Lanyard Combos
Miller Titan™ Harness/Lanyard Combos
Titan™ Non-Stretch Harness attached to shock-absorbing lanyard or positioning and restraint lanyard combo.
Added Protection
Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces; while the outer jacket serves as a back-up web lanyard.
Comfort & Safety
Pack-Type Shock-Absorbing Lanyards include the shock absorber pack; in the event of a fall; the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection.
Features & Benefits:
Titan Full Body Non-Stretch Harnesses
Added Protection
Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces; while the outer jacket serves as a back-up web lanyard.
Comfort & Safety
Pack-Type Shock-Absorbing Lanyards include the shock absorber pack; in the event of a fall; the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection.
Features & Benefits:
Titan Full Body Non-Stretch Harnesses
- Lightweight; durable webbing for all day comfort and dependability
- Sliding back D-ring Sub-pelvic strap
- Trilingual labeling and instructions
- Lightweight; durable webbing
- Locking snap & rebar hooks
- Two-legged models available for continuous tie-off
- Restraint lanyards are to be used for restraint only and are not to be used for fall protection
Others
- Harness Size
- Universal
- Harness Style
- Full Body
Others
- Harness Size
- Universal
- Harness Style
- Full Body
- Harness Size : Universal
- Harness Style : Full Body
Image
SKU
Description
TK4051-Z7/U/6FTAK
Full body harness with mating buckle leg straps with an attached 6-ft. tubular shock absorbing lanyard
MK650-4UMFL-1/6FT
MILLER FALL PROTECTION KIT