/content/sps/us/en/search-results.html

Fall Protection Kits

Miller Titan™ Harness/Lanyard Combos

Miller Titan™ Harness/Lanyard Combos

Overview
Titan™ Non-Stretch Harness attached to shock-absorbing lanyard or positioning and restraint lanyard combo.

Added Protection
Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces: while the outer jacket serves as a back-up web lanyard.

Comfort & Safety
Pack-Type Shock-Absorbing Lanyards include the shock absorber pack: in the event of a fall: the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection.

Features & Benefits:
Titan Full Body Non-Stretch Harnesses
  • Lightweight: durable webbing for all day comfort and dependability
  • Sliding back D-ring Sub-pelvic strap
  • Trilingual labeling and instructions
Titan Shock-Absorbing Lanyards
  • Lightweight: durable webbing
  • Locking snap & rebar hooks
  • Two-legged models available for continuous tie-off
Titan Restraint
  • Restraint lanyards are to be used for restraint only and are not to be used for fall protection
Specifications

Others

  • Harness Style
    • Full Body
  • Product Type
    • Harness Degrees Celsius
  • Harness Size
    • Universal

Others

  • Harness Style
    • Full Body
  • Product Type
    • Harness Degrees Celsius
  • Harness Size
    • Universal
  • Harness Style : Full Body
  • Product Type : Harness Degrees Celsius
  • Harness Size : Universal
Product Number
Image
SKU
Description
alt
MK650-4UMFL-1/6FT
MILLER FALL PROTECTION KIT
alt
TK4051-Z7/U/6FTAK
Full body harness with mating buckle leg straps with an attached 6-ft. tubular shock absorbing lanyard
Image
SKU
Description
alt
MK650-4UMFL-1/6FT
MILLER FALL PROTECTION KIT
alt
TK4051-Z7/U/6FTAK
Full body harness with mating buckle leg straps with an attached 6-ft. tubular shock absorbing lanyard