Rescue & Descent
Miller DuraHoist™ - Adjustable Barrel Mount Sleeve
Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required. Accommodates wall thicknesses up to a max. of 24 in. (.61 m).
Features & Benefits:
- Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required
- Accommodates wall thicknesses up to a max. of 24 in. (.61 m).
Image
SKU
Description
DH-6/
Adjustable Barrel Mount Sleeve (Max. 24'')