https://sps.honeywell.com/us/en/search-results.html

Rope Grabs & Vertical Lifelines

Miller TechLine™ Temporary Horizontal Rope Lifeline System Kits

Miller TechLine™ Temporary Horizontal Rope Lifeline System Kits

NP_item43024_TechLine
Introducing premium temporary horizontal rope lifeline (HLL) systems for two workers. An in-line system shock absorber reduces forces while O-ring connections allow for ease of mobility.

Convenience
The systems are quick and easy to install: lightweight and portable.

Reliability
The black static kernmantle lifeline provides ultimate durability for tough environments while reducing fall clearance requirements.

Features & Benefits:
  • Low-stretch rope lifeline for better performance/less deflection
  • Kit accommodates two workers
  • Lightweight kit: easy to carry
  • Quick and easy to install for increased productivity
  • Cross-arm anchorage straps for easy installation
  • Connecting O-rings for greater mobility
  • Shock absorber pack reduces fall arrest forces
  • Designed so anchorage points only need to be rated for 5:000 lbs. (22 kN)
  • Rope lifeline adjuster to accommodate required length
  • Meets applicable OSHA: ANSI and CSA requirements
  • Waterproof bucket for safe storage

Others

  • System Length
    • 30
    • 60
  • Workers Per System
    • 2

Others

  • System Length
    • 30
    • 60
  • Workers Per System
    • 2
  • System Length : 30|60
  • Workers Per System : 2
Image
SKU
Description
alt
HLLR2-Z7/30FT
2 worker HLL system, 30ft kit, anchorage connector purchased separately
alt
HLLR2-Z7/60FT
Miller TechLine™ temporary horizontal rope lifeline (HLL) systems for one or two workers. The abrasionresistant, low-stretch lifeline provides ultimate durability for tough environments while reducing fall clearance requirements.