/content/sps/us/en/search-results.html

Self-Retracting Lifelines & Personal Fall Limiters

Falcon+ Edge

Now a part of the PLUS family of newly redesigned self-retracting lifelines, designed to meet all new global standards and showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.

Overview
The Miller Falcon+ Edge is designed to protect a worker in applications where the lifeline could meet an edge, in event of a fall, or where foot level tie-off is needed. This self-retracting lifeline features an integrated shock-absorber pack attached to the end of the lifeline connected to the worker. The Falcon+ Edge can also be used in overhead applications as a traditional self-retracting lifeline.
 
Weight Rating
  • Weight rating up to 420 lb (190 kg) – OSHA
  • Meets requirements OSHA 1926.502, and the new ANSI Z359.14-2021 Class 2

Variety of Lengths
  • Available in 20ft, 30ft and 50ft working lengths to cover a wide range of applications
 
Edge Protection
  • Helps provide protection for all working at height situations – horizontal; vertical; mounted overhead; anchored at foot level and work near edges
  • Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
  • Ideal in applications that require anchoring at foot level
     
Unit and Lanyard Connections

  • Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
  • Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
  • No annual factory recertification required
Specifications

Others

  • Connecting Component Swivel
    • galvanized steel / aluminum
  • Standards & Certifications
    •  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
  • Lifeline Configuration
    • Overhead
  • Leading Edge Applications - Radius of Edge
    • n/a millimetre
  • Features & Benefits
    • meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
  • Product Family
    • Falcon Edge+
  • Lifeline Material
    • Galvanized steel / Polyester
  • Lifeline Connector
    • Swivel Snap hook / snap hook
  • Internal Components Material
    • Galvanized steel / Stainless steel / Aluminum
  • Edge Rated
    • Yes
  • Rescue-Retrieval Capability
    • no
  • Product Weight
    • 3.4 to 14.8
  • Lifeline Connector Opening
    • 0.83
  • Lifeline Connector Material
    • Galvanized steel / Aluminum
  • Unit Connector
    • carabeneer
  • Product Depth
    • n/a
  • Load Indicator
    • yes
  • Sealed Technology
    • no
  • Product Length
    • 20 / 30 / 50
  • Operating Temperature Range
    • (-40) to 130 degree Fahrenheit
  • Connector Gate Strength
    • 3600
  • RFID
    • yes
  • Breaking Strength
    • 1800
  • Brake Material
    • Stainless steel
  • Unit Connector Material
    • steel / aluminum
  • Unit Connector Breaking Strength
    • 3600 pound-force
  • Repairable
    • yes / no

Others

  • Connecting Component Swivel
    • galvanized steel / aluminum
  • Standards & Certifications
    •  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
  • Lifeline Configuration
    • Overhead
  • Leading Edge Applications - Radius of Edge
    • n/a millimetre
  • Features & Benefits
    • meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
  • Product Family
    • Falcon Edge+
  • Lifeline Material
    • Galvanized steel / Polyester
  • Lifeline Connector
    • Swivel Snap hook / snap hook
  • Internal Components Material
    • Galvanized steel / Stainless steel / Aluminum
  • Edge Rated
    • Yes
  • Rescue-Retrieval Capability
    • no
  • Product Weight
    • 3.4 to 14.8
  • Lifeline Connector Opening
    • 0.83
  • Lifeline Connector Material
    • Galvanized steel / Aluminum
  • Unit Connector
    • carabeneer
  • Product Depth
    • n/a
  • Load Indicator
    • yes
  • Sealed Technology
    • no
  • Product Length
    • 20 / 30 / 50
  • Operating Temperature Range
    • (-40) to 130 degree Fahrenheit
  • Connector Gate Strength
    • 3600
  • RFID
    • yes
  • Breaking Strength
    • 1800
  • Brake Material
    • Stainless steel
  • Unit Connector Material
    • steel / aluminum
  • Unit Connector Breaking Strength
    • 3600 pound-force
  • Repairable
    • yes / no
  • Connecting Component Swivel : galvanized steel / aluminum
  • Standards & Certifications :  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
  • Lifeline Configuration : Overhead
  • Leading Edge Applications - Radius of Edge : n/a millimetre
  • Features & Benefits : meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
  • Product Family : Falcon Edge+
  • Lifeline Material : Galvanized steel / Polyester
  • Lifeline Connector : Swivel Snap hook / snap hook
  • Internal Components Material : Galvanized steel / Stainless steel / Aluminum
  • Edge Rated : Yes
  • Rescue-Retrieval Capability : no
  • Product Weight : 3.4 to 14.8
  • Lifeline Connector Opening : 0.83
  • Lifeline Connector Material : Galvanized steel / Aluminum
  • Unit Connector : carabeneer
  • Product Depth : n/a
  • Load Indicator : yes
  • Sealed Technology : no
  • Product Length : 20 / 30 / 50
  • Operating Temperature Range : (-40) to 130 degree Fahrenheit
  • Connector Gate Strength : 3600
  • RFID : yes
  • Breaking Strength : 1800
  • Brake Material : Stainless steel
  • Unit Connector Material : steel / aluminum
  • Unit Connector Breaking Strength : 3600 pound-force
  • Repairable : yes / no
Data Sheet
Name
Description
File Size
Date
Size
Falcon+ and Falcon+ Edge Technical Data Sheet
application/pdf 206.56 KB
6/6/2023
206.56 KB
Falcon Technical Data Sheet
application/pdf 241.95 KB
3/13/2023
241.95 KB
White Paper
Name
Description
File Size
Date
Size
Fall Protection SRLs Whitepaper
application/pdf 38.14 KB
3/13/2023
38.14 KB
Sales Sheet
Name
Description
File Size
Date
Size
Miller® Falcon™+ Edge Sell Sheet
application/pdf 597.62 KB
3/23/2023
597.62 KB
Name
Description
File Size
Date
Size
Fall Protection SRLs Whitepaper
38.14 KB
3/13/2023
38.14 KB
Falcon+ and Falcon+ Edge Technical Data Sheet
206.56 KB
6/6/2023
206.56 KB
Miller® Falcon™+ Edge Sell Sheet
597.62 KB
3/23/2023
597.62 KB
Falcon Technical Data Sheet
241.95 KB
3/13/2023
241.95 KB
Name
Description
File Size
Date
Size
Falcon+ and Falcon+ Edge Technical Data Sheet
206.56 KB
6/6/2023
Falcon Technical Data Sheet
241.95 KB
3/13/2023
Fall Protection SRLs Whitepaper
38.14 KB
3/13/2023
Miller® Falcon™+ Edge Sell Sheet
597.62 KB
3/23/2023
Product Number
Image
SKU
Description
alt
MFS-LEP1-02/20FT
20FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LEP1-02/30FT
30FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LEP1-02/50FT
50FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LES1-02/20FT
20FT EDG KVLR SHK STL SVL SNP W/STL CARA
alt
MFS-LES1-02/30FT
30FT EDG KVLR SHK STL SVL SNP W/STL CARA
Image
SKU
Description
alt
MFS-LEP1-02/20FT
20FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LEP1-02/30FT
30FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LEP1-02/50FT
50FT EDGE W/STL SWVL SNAP AND STL CARA
alt
MFS-LES1-02/20FT
20FT EDG KVLR SHK STL SVL SNP W/STL CARA
alt
MFS-LES1-02/30FT
30FT EDG KVLR SHK STL SVL SNP W/STL CARA