Vertical Systems
Miller Vi-Go™ Vertical Ladder Climbing Cable System
System components for the Miller Vi-Go Ladder Climbing System
Miller Vi-Go™ Ladder Climbing Cable Systems provide the ultimate in safety with continuous fall protection when climbing fixed ladders.
Miller Vi-Go™ system is available with Manual or Automatic pass-through brackets and available in easy-to-install kits or as a build your own option.
Features & Benefits:
On a job site: exact cable lengths may vary and pre-cut cable length system kits will not meet installation requirements.
The solution is to Build Your Own System by selecting the following components:
Miller Vi-Go™ system is available with Manual or Automatic pass-through brackets and available in easy-to-install kits or as a build your own option.
Features & Benefits:
- Attachment mechanism engineered to prevent incorrect installation – Unit will not open if attached incorrectly
- Cable sleeves integrated shock-absorbing element
- Accommodate up to four (4) workers at a time, 3 for the manual system
- Accommodate 3/8-in. (10 mm) cable
- Include all the components needed to install a vertical cable system
- Available with either Galvanized or Stainless Steel components
- Manual or Automatic kits
- Multiple cable lengths available
- Cable sleeve must be purchased separately
On a job site: exact cable lengths may vary and pre-cut cable length system kits will not meet installation requirements.
The solution is to Build Your Own System by selecting the following components:
- Top bracket assembly
- Bottom bracket assembly with cable tensioner
- Vi-Go cable guides – automatic or manual -(Minimum one (1) required per 50-ft. [12.2 m] length)1
- Fast-Attach Fitting for 3/8-in.(10 mm) diameter galvanized steel cable
- Cable
- Vi-Go (Automatic) o VC300 (Manual) cable sleeve
Manuals and Guides
Name
Description
File Size
Date
Size
Söll Vi-Go - Installation Guide
application/pdf 3.33 MB
7/15/2021
3.33 MB
Brochure
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
application/pdf 3.91 MB
7/15/2021
3.91 MB
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
7/15/2021
3.91 MB
Image
SKU
Description
TRTB/
Top bracket shock absorber 5ft
TRTB-7/
Top bracket shock absorber 7ft
TRTB-10/
Top bracket shock absorber 10ft
TRBB/
Dual function tensioner
VGTWC/
Cable clips & Thimble
VGCG/
Automatic intermediate bracket
150084/RMKIT
Rung Reinforcement
VGTB-SS
Universal top rung bracket - Stainless Steel
VGTB-GS
Universal top rung bracket - Galvanized Steel
VGHDW/
Hardware kit