Refills
Pureflow 1000 Replacement Cartridges
Pureflow 1000 Replacement Cartridges
Pureflow 1000 Replacement Cartridges
Others
- Solution Eyewash
- Set of 2 Honeywell Saline solution cartridges; standard pH-balanced, sterile pH-balanced, high humidity
- Overall Case Width
- 13inch
- 13
- Package Weight
- 69
- 69US Pound
- Shelf Life
- 24Months
- 24
- Overall Case Height
- 12
- 12inch
- Solution Type
- Saline solution
- Sterile
- No
- Overall Case Depth
- 21inch
- 21
Others
- Solution Eyewash
- Set of 2 Honeywell Saline solution cartridges; standard pH-balanced, sterile pH-balanced, high humidity
- Overall Case Width
- 13inch
- 13
- Package Weight
- 69
- 69US Pound
- Shelf Life
- 24Months
- 24
- Overall Case Height
- 12
- 12inch
- Solution Type
- Saline solution
- Sterile
- No
- Overall Case Depth
- 21inch
- 21
- Solution Eyewash : Set of 2 Honeywell Saline solution cartridges; standard pH-balanced, sterile pH-balanced, high humidity
- Overall Case Width : 13inch|13
- Package Weight : 69|69US Pound
- Shelf Life : 24Months|24
- Overall Case Height : 12|12inch
- Solution Type : Saline solution
- Sterile : No
- Overall Case Depth : 21inch|21
Image
SKU
Description
32-001050-0000-H5
Fendall Pure Flow 1000 Saline Cartridges - Tri-lingual (15 minute)