https://sps.honeywell.com/us/en/search-results.html

Portables

Honeywell BW™ Icon

Portable Multi-Gas Monitor

Honeywell BW™ Icon is a fixed-life, 2-year, 4-gas detector for the gas hazards that workers face most often. That means you can turn it on and activate two years of protection, with no need for sensor or battery replacement — and no hidden costs.
The first multi-gas detector with an icon display — for fast decisions.
Honeywell BW™ Icon is named for its display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.

Features & Benefits:
Reliable
• 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
• No service required, activate and use for two years
• Bluetooth included for ease of downloading and sending reports via the Safety Suite App.

Easy to use
• Small, lightweight and wearable.
• One-button operation.

Easy to manage
• IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
• Compatible with IntelliDoX instrument management system and Honeywell Safety Suite.
• Compatible with TouchConnect, using Bluetooth® for wireless configuration.

Quick Specs:
* The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
* 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
* Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
* Bluetooth as standard for connection in to the Safety Suite Device Configurator App.

Others

  • Operating Life
    • 2 Years
  • Alarm Type
    • Audible- Visual- Vibrating
  • Sensor Range
    • O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
  • Minimum Temperature
    • -40 degree Celsius
  • Humidity Range
    • 0%-95% RH
  • Sub-Category
    • Multi-Gas
  • Benefits
    • • Intuitive icon based user interface
  • Maximum Temperature
    • 60 degree Celsius
  • Weight
    • 185 gram
  • Brand
    • BW
  • Wireless Technology
    • BLE
  • Gas Type
    • H2S- CO- O2- LEL- SO2
  • Datalogging
    • 45 days of data at 15 sec interval, 8hrs/day
  • Battery Run Time
    • Up to 2 Months
  • Certifications - Hazloc
    • ATEX, IECEX, CSA
  • Warranty
    • 2 Years
  • Ingress Protection
    • IP66/68
  • Instrument Size
    • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip

Others

  • Operating Life
    • 2 Years
  • Alarm Type
    • Audible- Visual- Vibrating
  • Sensor Range
    • O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
  • Minimum Temperature
    • -40 degree Celsius
  • Humidity Range
    • 0%-95% RH
  • Sub-Category
    • Multi-Gas
  • Benefits
    • • Intuitive icon based user interface
  • Maximum Temperature
    • 60 degree Celsius
  • Weight
    • 185 gram
  • Brand
    • BW
  • Wireless Technology
    • BLE
  • Gas Type
    • H2S- CO- O2- LEL- SO2
  • Datalogging
    • 45 days of data at 15 sec interval, 8hrs/day
  • Battery Run Time
    • Up to 2 Months
  • Certifications - Hazloc
    • ATEX, IECEX, CSA
  • Warranty
    • 2 Years
  • Ingress Protection
    • IP66/68
  • Instrument Size
    • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
  • Operating Life : 2 Years
  • Alarm Type : Audible- Visual- Vibrating
  • Sensor Range : O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
  • Minimum Temperature : -40 degree Celsius
  • Humidity Range : 0%-95% RH
  • Sub-Category : Multi-Gas
  • Benefits : • Intuitive icon based user interface
  • Maximum Temperature : 60 degree Celsius
  • Weight : 185 gram
  • Brand : BW
  • Wireless Technology : BLE
  • Gas Type : H2S- CO- O2- LEL- SO2
  • Datalogging : 45 days of data at 15 sec interval, 8hrs/day
  • Battery Run Time : Up to 2 Months
  • Certifications - Hazloc : ATEX, IECEX, CSA
  • Warranty : 2 Years
  • Ingress Protection : IP66/68
  • Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
Data Sheet
Name
Description
File Size
Date
Size
Honeywell BW™ Icon Datasheet
236.01 KB
12/4/2020
PDF 236.01 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell BW™ Icon QSG
8.1 MB
12/4/2020
PDF 8.1 MB
Honeywell BW ™ Icon & BW ™ Icon + User Manual
2.96 MB
3/30/2021
2.96 MB
Brochure
Name
Description
File Size
Date
Size
Honeywell BWâ„¢ Next Generation Multi-Gas Platform Brochure
6.59 MB
12/4/2020
PDF 6.59 MB
Name
Description
File Size
Date
Size
Honeywell BW™ Icon Datasheet
236.01 KB
12/4/2020
PDF 236.01 KB
Honeywell BWâ„¢ Next Generation Multi-Gas Platform Brochure
6.59 MB
12/4/2020
PDF 6.59 MB
Honeywell BW™ Icon QSG
8.1 MB
12/4/2020
PDF 8.1 MB
Honeywell BW ™ Icon & BW ™ Icon + User Manual
2.96 MB
3/30/2021
2.96 MB
Image
SKU
Description
alt
ICON-B-S
BW Icon %LEL(IR) O2 H2S SO2 Black
alt
ICON-Y-H
BW Icon %LEL(IR) O2 H2S CO Yellow
alt
ICON-Y-S
BW Icon %LEL(IR) O2 H2S SO2 Yellow
alt
ICON-B-H
BW Icon %LEL(IR) O2 H2S CO Black