Portables
Radiant Reader
Use a PC to monitor and control wireless detectors in real time
Turn any laptop or desktop PC into a wireless controller for MeshGuard or portable monitors. Using either an RS 232 serial or Ethernet port, the Radiant Reader transmits wireless sensor data to a PC running ProRAE Guardian software. Designed for outdoor use in non-hazardous environments.
Features and Benefits:
• Turns PC into a wireless controller
• RS232 or Ethernet connection
• Outdoor mounting
• Lightning protection
Application:
• Exploration
• Hazmat Response
• Plant Shutdown & Turn-Around
• Worker Exposure
Data Sheet
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
550-7038-000
Antenna 869MHZ, 2DBI, N-Male Connector
190-0201-000
Lightning Arrestor Conncter N-Type ,50 ohm, 2500MHz