Glovebox Gloves
Butyl Glovebox Gloves - 8B1532
Butyl Glovebox Gloves - 8B1532
Features & Benefits:
- Glovebox operations in the nuclear: defense: pharmaceutical: biotech: semi-conductor and manufacturing industries.
- Particularly suited to applications involving highly toxic chemical hazards: such as chemical weapons.
Others
- Length
- 32
- Port Size
- 8 inch
- Chemical Permeation Resistance
- Yes minute (time unit)
- Material
- Butyl
- Grip Pattern
- Smooth
- Glove Type
- Glovebox Glove
- Sterile
- No
- Glove Gauge
- 15
- Cut Style
- Glovebox Glove
- Protection Type
- Chemical Protection
Others
- Length
- 32
- Port Size
- 8 inch
- Chemical Permeation Resistance
- Yes minute (time unit)
- Material
- Butyl
- Grip Pattern
- Smooth
- Glove Type
- Glovebox Glove
- Sterile
- No
- Glove Gauge
- 15
- Cut Style
- Glovebox Glove
- Protection Type
- Chemical Protection
- Length : 32
- Port Size : 8 inch
- Chemical Permeation Resistance : Yes minute (time unit)
- Material : Butyl
- Grip Pattern : Smooth
- Glove Type : Glovebox Glove
- Sterile : No
- Glove Gauge : 15
- Cut Style : Glovebox Glove
- Protection Type : Chemical Protection