Glovebox Gloves
Butyl Glovebox Gloves - 8B1532A
Butyl Glovebox Gloves - 8B1532A
Features & Benefits:
- Exceptional resistance to a broad range of toxic chemicals: making it the only suitable for many critical applications.
- Highly resistant to ketones (MEK: MIBK: acetone) and esters (tricresyl phosphate: amyl acetate: ethyl acetate).
- Solvent based: multi-dip manufacturing process provides multiple layers of polymer (like a glove within a glove) which results in a glove of superior quality.
- Butyl provides the highest permeation resistance to vapors and gases.
Others
- Protection Type
- Chemical Protection
- Chemical Permeation Resistance
- Yes minute (time unit)
- Glove Gauge
- 30
- Sterile
- No
- Material
- Butyl
- Grip Pattern
- Smooth
- Cut Style
- Glovebox Glove
- Port Size
- 8 inch
- Length
- 32
- Glove Type
- Glovebox Glove
Others
- Protection Type
- Chemical Protection
- Chemical Permeation Resistance
- Yes minute (time unit)
- Glove Gauge
- 30
- Sterile
- No
- Material
- Butyl
- Grip Pattern
- Smooth
- Cut Style
- Glovebox Glove
- Port Size
- 8 inch
- Length
- 32
- Glove Type
- Glovebox Glove
- Protection Type : Chemical Protection
- Chemical Permeation Resistance : Yes minute (time unit)
- Glove Gauge : 30
- Sterile : No
- Material : Butyl
- Grip Pattern : Smooth
- Cut Style : Glovebox Glove
- Port Size : 8 inch
- Length : 32
- Glove Type : Glovebox Glove