Glovebox Gloves
CSM Glovebox Gloves - 10Y3032A
CSM Glovebox Gloves - 10Y3032A
- CSM Glovebox Gloves.
- Outstanding abrasion resistance.
- Superior resistance to ozone or oxidizing chemicals.
- Naturally soft for greater worker comfort.
- White surface for good visibility: will not hide contamination.
- Hand specific or ambidextrous: available in a variety of port diameters and sizes.
Others
- Cut Style
- Glovebox Glove
- Protection Type
- Chemical Protection
- Material
- CSM
- Chemical Permeation Resistance
- Yes minute (time unit)
- Sterile
- No
- Glove Type
- Glovebox Glove
- Glove Gauge
- 30
- Port Size
- 10 inch
- Length
- 32
- Grip Pattern
- Smooth
Others
- Cut Style
- Glovebox Glove
- Protection Type
- Chemical Protection
- Material
- CSM
- Chemical Permeation Resistance
- Yes minute (time unit)
- Sterile
- No
- Glove Type
- Glovebox Glove
- Glove Gauge
- 30
- Port Size
- 10 inch
- Length
- 32
- Grip Pattern
- Smooth
- Cut Style : Glovebox Glove
- Protection Type : Chemical Protection
- Material : CSM
- Chemical Permeation Resistance : Yes minute (time unit)
- Sterile : No
- Glove Type : Glovebox Glove
- Glove Gauge : 30
- Port Size : 10 inch
- Length : 32
- Grip Pattern : Smooth