Glovebox Gloves
CSM Glovebox Gloves - 8Y3032A
CSM Glovebox Gloves - 8Y3032A
Features & Benefits:
- Hypalon provides superior resistance to ozone and oxidizing chemicals such as alcohols: alkalis and acids.
- Highly resistant to the effects of UV radiation in both artificial light and sunlight.
- Very high abrasion resistance provides long glove service life.
- Natural soft feel for greater worker comfort.
- Good tensile strength provides resistance to accidental tears.
Others
- Sterile
- No
- Glove Gauge
- 30
- Cut Style
- Glovebox Glove
- Chemical Permeation Resistance
- Yes minute (time unit)
- Length
- 32
- Port Size
- 8 inch
- Material
- CSM
- Glove Type
- Glovebox Glove
- Protection Type
- Chemical Protection
- Grip Pattern
- Smooth
Others
- Sterile
- No
- Glove Gauge
- 30
- Cut Style
- Glovebox Glove
- Chemical Permeation Resistance
- Yes minute (time unit)
- Length
- 32
- Port Size
- 8 inch
- Material
- CSM
- Glove Type
- Glovebox Glove
- Protection Type
- Chemical Protection
- Grip Pattern
- Smooth
- Sterile : No
- Glove Gauge : 30
- Cut Style : Glovebox Glove
- Chemical Permeation Resistance : Yes minute (time unit)
- Length : 32
- Port Size : 8 inch
- Material : CSM
- Glove Type : Glovebox Glove
- Protection Type : Chemical Protection
- Grip Pattern : Smooth