Cut Resistant Gloves
Honeywell CoreShield™ Microfoam Nitrile Coating 23-0513B
CoreShield, 13 gauge HPPE/basalt black liner, nitrile micro-foam black coating, A3/C 4X43C A3
Enhanced cut resistance, comfort, ease of selection, cost effectiveness...
All in one glove. With Honeywell CoreShield™, simplified hand protection is at your fingertip.
Others
- Brand
- Honeywell
- Size Range To
- 11
- Silicone Free
- Y
- Palm Features
- Reinforced Thumb Crotch
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105, EN 407
- Protection against microorganisms (EN ISO 374-5)
- N
- Grip
- Wet & dry grip
- Convective heat EN 407
- X
- Contact heat EN 407
- 1
- Abrasion Resistance
- 4
- Virus (EN ISO 374-5)
- N
- Size
- 6, 7, 8, 9, 10, 11
- Puncture Resistance
- 3
- Powder Content
- N
- Length
- up to 300
- Cut Resistance
- A3
- Size Range From
- 6
- Protection against electrical voltages EN 60903
- N
- Latex Free
- N
- ISO 13997 Cut Protection
- A3/C
- Cuff Style
- Wristband
- Coating Material
- nitrile microfoam
- Clean Room Capability
- N
- Tear Resistance
- 4
- Resistance to heat Contact
- 1
- Mechanical Protection
- Y
- Material
- HPPE, basalt, nitrile microfoam
- Lining Material
- HPPE, basalt
- Cuff Length
- 300 inch
- Color
- black
- Coating Color
- Black
- Style
- 23-0513B
- Protection against ionising radiation (EN 421)
- N
- Protection Type
- Cut protection
- Pesticides (ISO 18889)
- N
- Features & Benefits
- Cut Protection
- Cut Resistance EN 388
- X
- Coating Coverage
- Palm
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Touchscreen Compatible
- Y
- Product Family
- CORESHIELD 13G BLACK MF
- PPE Category
- 2
- Impact Resistance
- N
- Glove Gauge
- 13
- Food certification
- N
- Coating Finish
- Micro-foam
- Coated
- Nitrile
- Washable
- Y
- Protection against radioactive contamination (EN 421)
- N
- Packaging
- 10
- OEKO-TEX 100
- Y
- Large quantities of molten metal EN 407
- X
- Heat Resistance Rating
- X1XXXX EN407
- Glove Type
- Cut protection
Others
- Brand
- Honeywell
- Size Range To
- 11
- Silicone Free
- Y
- Palm Features
- Reinforced Thumb Crotch
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105, EN 407
- Protection against microorganisms (EN ISO 374-5)
- N
- Grip
- Wet & dry grip
- Convective heat EN 407
- X
- Contact heat EN 407
- 1
- Abrasion Resistance
- 4
- Virus (EN ISO 374-5)
- N
- Size
- 6, 7, 8, 9, 10, 11
- Puncture Resistance
- 3
- Powder Content
- N
- Length
- up to 300
- Cut Resistance
- A3
- Size Range From
- 6
- Protection against electrical voltages EN 60903
- N
- Latex Free
- N
- ISO 13997 Cut Protection
- A3/C
- Cuff Style
- Wristband
- Coating Material
- nitrile microfoam
- Clean Room Capability
- N
- Tear Resistance
- 4
- Resistance to heat Contact
- 1
- Mechanical Protection
- Y
- Material
- HPPE, basalt, nitrile microfoam
- Lining Material
- HPPE, basalt
- Cuff Length
- 300 inch
- Color
- black
- Coating Color
- Black
- Style
- 23-0513B
- Protection against ionising radiation (EN 421)
- N
- Protection Type
- Cut protection
- Pesticides (ISO 18889)
- N
- Features & Benefits
- Cut Protection
- Cut Resistance EN 388
- X
- Coating Coverage
- Palm
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Touchscreen Compatible
- Y
- Product Family
- CORESHIELD 13G BLACK MF
- PPE Category
- 2
- Impact Resistance
- N
- Glove Gauge
- 13
- Food certification
- N
- Coating Finish
- Micro-foam
- Coated
- Nitrile
- Washable
- Y
- Protection against radioactive contamination (EN 421)
- N
- Packaging
- 10
- OEKO-TEX 100
- Y
- Large quantities of molten metal EN 407
- X
- Heat Resistance Rating
- X1XXXX EN407
- Glove Type
- Cut protection
- Brand : Honeywell
- Size Range To : 11
- Silicone Free : Y
- Palm Features : Reinforced Thumb Crotch
- Standards & Certifications : EN 420, EN 388, ANSI/ISEA 105, EN 407
- Protection against microorganisms (EN ISO 374-5) : N
- Grip : Wet & dry grip
- Convective heat EN 407 : X
- Contact heat EN 407 : 1
- Abrasion Resistance : 4
- Virus (EN ISO 374-5) : N
- Size : 6, 7, 8, 9, 10, 11
- Puncture Resistance : 3
- Powder Content : N
- Length : up to 300
- Cut Resistance : A3
- Size Range From : 6
- Protection against electrical voltages EN 60903 : N
- Latex Free : N
- ISO 13997 Cut Protection : A3/C
- Cuff Style : Wristband
- Coating Material : nitrile microfoam
- Clean Room Capability : N
- Tear Resistance : 4
- Resistance to heat Contact : 1
- Mechanical Protection : Y
- Material : HPPE, basalt, nitrile microfoam
- Lining Material : HPPE, basalt
- Cuff Length : 300 inch
- Color : black
- Coating Color : Black
- Style : 23-0513B
- Protection against ionising radiation (EN 421) : N
- Protection Type : Cut protection
- Pesticides (ISO 18889) : N
- Features & Benefits : Cut Protection
- Cut Resistance EN 388 : X
- Coating Coverage : Palm
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Wrist Type : Extended Wrist
- Velourised : N
- Touchscreen Compatible : Y
- Product Family : CORESHIELD 13G BLACK MF
- PPE Category : 2
- Impact Resistance : N
- Glove Gauge : 13
- Food certification : N
- Coating Finish : Micro-foam
- Coated : Nitrile
- Washable : Y
- Protection against radioactive contamination (EN 421) : N
- Packaging : 10
- OEKO-TEX 100 : Y
- Large quantities of molten metal EN 407 : X
- Heat Resistance Rating : X1XXXX EN407
- Glove Type : Cut protection