/content/sps/us/en/search-results.html

Cut Resistant Gloves

Honeywell CoreShield™ Smooth Nitrile Coating 23-0913B

23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3

Overview
Having the right gloves for the right application is crucial to providing your workers with the optimum available protection.

Enhanced cut resistance, comfort, ease of selection, cost effectiveness...

All in one glove. With Honeywell CoreShield™, simplified hand protection is at your fingertip.
Specifications

Others

  • Contact heat EN 407
    • 1
  • Protection against electrical voltages EN 60903
    • N
  • Pesticides (ISO 18889)
    • N
  • Palm Features
    • Reinforced Thumb Crotch
  • PPE Category
    • 2
  • OEKO-TEX 100
    • Y
  • Color 
    • black
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Heat Resistance Rating
    • X1XXXX EN407
  • Cut Resistance EN 388
    • X
  • Brand
    • Honeywell
  • Wrist Type
    • Extended Wrist
  • Tear Resistance
    • 4
  • Resistance to heat Contact
    • 1
  • Powder Content
    • N
  • Packaging
    • 10
  • Mechanical Protection
    • Y
  • Latex Free
    • N
  • Glove Type
    • Cut protection
  • Features & Benefits
    • Cut Protection
  • Coating Coverage
    • Palm
  • Abrasion Resistance
    • 4
  • Touchscreen Compatible
    • Y
  • Standards & Certifications
    • EN 420, EN 388, ANSI/ISEA 105, EN 407
  • Protection against radioactive contamination (EN 421)
    • N
  • Material
    • HPPE, basalt, nitrile
  • Impact Resistance
    • N
  • Grip
    • Dry grip
  • Cut Resistance
    • A3
  • Cuff Length
    • 300 inch
  • Size Range To
    • 11
  • Product Family
    • CORESHIELD 13G BLACK NIT
  • Length
    • up to 300
  • Large quantities of molten metal EN 407
    • X
  • Coating Color
    • Black
  • Clean Room Capability
    • N
  • Arc flash protection EN 61482-1-2
    • N
  • Velourised
    • N
  • Silicone Free
    • Y
  • Puncture Resistance
    • 3
  • Coating Material
    • nitrile
  • Coating Finish
    • Smooth
  • Antistatics EN 16350
    • N
  • Virus (EN ISO 374-5)
    • N
  • Style
    • 23-0913B
  • Size Range From
    • 6
  • Size
    • 6, 7, 8, 9, 10, 11
  • Protection against microorganisms (EN ISO 374-5)
    • N
  • Protection Type
    • Cut protection
  • ISO 13997 Cut Protection
    • A3/C
  • Glove Gauge
    • 13
  • Food certification
    • N
  • Convective heat EN 407
    • X
  • Coated
    • Nitrile
  • Washable
    • Y
  • Protection against ionising radiation (EN 421)
    • N
  • Lining Material
    • HPPE, basalt
  • Cuff Style
    • Wristband

Others

  • Contact heat EN 407
    • 1
  • Protection against electrical voltages EN 60903
    • N
  • Pesticides (ISO 18889)
    • N
  • Palm Features
    • Reinforced Thumb Crotch
  • PPE Category
    • 2
  • OEKO-TEX 100
    • Y
  • Color 
    • black
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Heat Resistance Rating
    • X1XXXX EN407
  • Cut Resistance EN 388
    • X
  • Brand
    • Honeywell
  • Wrist Type
    • Extended Wrist
  • Tear Resistance
    • 4
  • Resistance to heat Contact
    • 1
  • Powder Content
    • N
  • Packaging
    • 10
  • Mechanical Protection
    • Y
  • Latex Free
    • N
  • Glove Type
    • Cut protection
  • Features & Benefits
    • Cut Protection
  • Coating Coverage
    • Palm
  • Abrasion Resistance
    • 4
  • Touchscreen Compatible
    • Y
  • Standards & Certifications
    • EN 420, EN 388, ANSI/ISEA 105, EN 407
  • Protection against radioactive contamination (EN 421)
    • N
  • Material
    • HPPE, basalt, nitrile
  • Impact Resistance
    • N
  • Grip
    • Dry grip
  • Cut Resistance
    • A3
  • Cuff Length
    • 300 inch
  • Size Range To
    • 11
  • Product Family
    • CORESHIELD 13G BLACK NIT
  • Length
    • up to 300
  • Large quantities of molten metal EN 407
    • X
  • Coating Color
    • Black
  • Clean Room Capability
    • N
  • Arc flash protection EN 61482-1-2
    • N
  • Velourised
    • N
  • Silicone Free
    • Y
  • Puncture Resistance
    • 3
  • Coating Material
    • nitrile
  • Coating Finish
    • Smooth
  • Antistatics EN 16350
    • N
  • Virus (EN ISO 374-5)
    • N
  • Style
    • 23-0913B
  • Size Range From
    • 6
  • Size
    • 6, 7, 8, 9, 10, 11
  • Protection against microorganisms (EN ISO 374-5)
    • N
  • Protection Type
    • Cut protection
  • ISO 13997 Cut Protection
    • A3/C
  • Glove Gauge
    • 13
  • Food certification
    • N
  • Convective heat EN 407
    • X
  • Coated
    • Nitrile
  • Washable
    • Y
  • Protection against ionising radiation (EN 421)
    • N
  • Lining Material
    • HPPE, basalt
  • Cuff Style
    • Wristband
  • Contact heat EN 407 : 1
  • Protection against electrical voltages EN 60903 : N
  • Pesticides (ISO 18889) : N
  • Palm Features : Reinforced Thumb Crotch
  • PPE Category : 2
  • OEKO-TEX 100 : Y
  • Color  : black
  • Chemical Permeation Resistance : Yes minute (time unit)
  • Heat Resistance Rating : X1XXXX EN407
  • Cut Resistance EN 388 : X
  • Brand : Honeywell
  • Wrist Type : Extended Wrist
  • Tear Resistance : 4
  • Resistance to heat Contact : 1
  • Powder Content : N
  • Packaging : 10
  • Mechanical Protection : Y
  • Latex Free : N
  • Glove Type : Cut protection
  • Features & Benefits : Cut Protection
  • Coating Coverage : Palm
  • Abrasion Resistance : 4
  • Touchscreen Compatible : Y
  • Standards & Certifications : EN 420, EN 388, ANSI/ISEA 105, EN 407
  • Protection against radioactive contamination (EN 421) : N
  • Material : HPPE, basalt, nitrile
  • Impact Resistance : N
  • Grip : Dry grip
  • Cut Resistance : A3
  • Cuff Length : 300 inch
  • Size Range To : 11
  • Product Family : CORESHIELD 13G BLACK NIT
  • Length : up to 300
  • Large quantities of molten metal EN 407 : X
  • Coating Color : Black
  • Clean Room Capability : N
  • Arc flash protection EN 61482-1-2 : N
  • Velourised : N
  • Silicone Free : Y
  • Puncture Resistance : 3
  • Coating Material : nitrile
  • Coating Finish : Smooth
  • Antistatics EN 16350 : N
  • Virus (EN ISO 374-5) : N
  • Style : 23-0913B
  • Size Range From : 6
  • Size : 6, 7, 8, 9, 10, 11
  • Protection against microorganisms (EN ISO 374-5) : N
  • Protection Type : Cut protection
  • ISO 13997 Cut Protection : A3/C
  • Glove Gauge : 13
  • Food certification : N
  • Convective heat EN 407 : X
  • Coated : Nitrile
  • Washable : Y
  • Protection against ionising radiation (EN 421) : N
  • Lining Material : HPPE, basalt
  • Cuff Style : Wristband
Data Sheet
Name
Description
File Size
Date
Size
CoreShield Smooth Nitrile Coating DataSheet US
application/pdf 1.32 MB
7/15/2021
1.32 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell Gloves Coating Guide
application/pdf 1.28 MB
10/11/2023
1.28 MB
Brochure
Name
Description
File Size
Date
Size
CoreShield Brochure US
application/pdf 2.11 MB
7/15/2021
2.11 MB
Certificate
Name
Description
File Size
Date
Size
23-0913B-CE-Certificate.pdf
application/pdf 353.18 KB
7/15/2021
353.18 KB
Others
Name
Description
File Size
Date
Size
CoreShield Glove Selector
application/pdf 665.22 KB
7/15/2021
665.22 KB
CoreShield Glove Size Chart
application/postscript 1.04 MB
7/15/2021
1.04 MB
Name
Description
File Size
Date
Size
CoreShield Brochure US
2.11 MB
7/15/2021
2.11 MB
Honeywell Gloves Coating Guide
1.28 MB
10/11/2023
1.28 MB
23-0913B-CE-Certificate.pdf
353.18 KB
7/15/2021
353.18 KB
CoreShield Glove Selector
665.22 KB
7/15/2021
665.22 KB
CoreShield Smooth Nitrile Coating DataSheet US
1.32 MB
7/15/2021
1.32 MB
CoreShield Glove Size Chart
1.04 MB
7/15/2021
1.04 MB
Name
Description
File Size
Date
Size
CoreShield Smooth Nitrile Coating DataSheet US
1.32 MB
7/15/2021
Honeywell Gloves Coating Guide
1.28 MB
10/11/2023
CoreShield Brochure US
2.11 MB
7/15/2021
23-0913B-CE-Certificate.pdf
353.18 KB
7/15/2021
CoreShield Glove Selector
665.22 KB
7/15/2021
CoreShield Glove Size Chart
1.04 MB
7/15/2021
Product Number
Image
SKU
Description
alt
23-0913B/10XL
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/11XXL
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/6XS
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/7S
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/8M
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/9L
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
Image
SKU
Description
alt
23-0913B/10XL
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/11XXL
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/6XS
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/7S
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/8M
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3
alt
23-0913B/9L
23-0913B CoreShield, 13 gauge HPPE/basalt black liner, smooth nitrile black coating, A3/C 4X43C A3