/content/sps/us/en/search-results.html

Glovebox Gloves

Nitri-Box™ Nitrile Glovebox Gloves - 10LA1832A

Nitri-Box™ Nitrile Glovebox Gloves - 10LA1832A

Overview
The North Nitri-Box™ Nitrile Glovebox Glove – 10LA1832A - is ambidextrous with a 10 inch port diameter 32 inches long and 18mil thick. These gloves are made with a one piece design as it is more convenient and safer than nitrile glove-and-sleeve assemblies The proprietary North nitrile formulation offers a great combination of chemical resistance, mechanical protection, and wearer comfort.
 
Features & Benefits:
• Compatible with alcohol cleaning practices and will not degrade or become slippery
• Textured grip provides safer grip of both wet and dry objects
 • Inherently anti-static — surface resistance is 1011 Ω/sq providing safer working where electro-static build-up is a concern
 
Available sizes: 10H
Specifications

Others

  • Glove Gauge
    • 18
  • Material
    • Nitrile
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Glove Type
    • Glovebox Glove
  • Cut Style
    • Glovebox Glove
  • Sterile
    • No
  • Antistatic
    • Yes
  • Grip Pattern
    • Smooth
  • Protection Type
    • Chemical Protection
  • Port Size
    • 10 inch
  • Length
    • 32

Others

  • Glove Gauge
    • 18
  • Material
    • Nitrile
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Glove Type
    • Glovebox Glove
  • Cut Style
    • Glovebox Glove
  • Sterile
    • No
  • Antistatic
    • Yes
  • Grip Pattern
    • Smooth
  • Protection Type
    • Chemical Protection
  • Port Size
    • 10 inch
  • Length
    • 32
  • Glove Gauge : 18
  • Material : Nitrile
  • Chemical Permeation Resistance : Yes minute (time unit)
  • Glove Type : Glovebox Glove
  • Cut Style : Glovebox Glove
  • Sterile : No
  • Antistatic : Yes
  • Grip Pattern : Smooth
  • Protection Type : Chemical Protection
  • Port Size : 10 inch
  • Length : 32
Data Sheet
Name
Description
File Size
Date
Size
Nitrile Nitribox-20220812 Technical Data Sheet
application/pdf 687.1 KB
11/22/2022
687.1 KB
Name
Description
File Size
Date
Size
Nitrile Nitribox-20220812 Technical Data Sheet
687.1 KB
11/22/2022
687.1 KB
Name
Description
File Size
Date
Size
Nitrile Nitribox-20220812 Technical Data Sheet
687.1 KB
11/22/2022