Gloves
Nitriguard Plus™ - LA102G
Nitriguard Plus™ - LA102G
Unsupported nitrile: chemical resistant gloves. Nitrile formulation contains no latex proteins which could cause allergic reactions. Nitrile offers superior resistance to cuts: snags: abrasions and punctures. Nitrile will not swell: sag or weaken from fat absorption..
Features & Benefits:
Features & Benefits:
- Unsupported nitrile: chemical resistant gloves
- Nitrile formulation contains no latex proteins which could cause allergic reactions
- Nitrile offers superior resistance to cuts: snags: abrasions and punctures
- Nitrile will not swell: sag or weaken from fat absorption
Others
- Puncture Resistance
- EN388 Level-1
- Glove Dexterity Rating
- Class 5
- Glove Type
- Chemical resistant
- Glove Gauge
- 11
- Cuff Style
- Straight
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Nitrile
- Finger Thickness
- 0.28
- Liner Color
- Green
- Material
- Nitrile
- Cut Resistance
- EN388 Level-0
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Others
- Puncture Resistance
- EN388 Level-1
- Glove Dexterity Rating
- Class 5
- Glove Type
- Chemical resistant
- Glove Gauge
- 11
- Cuff Style
- Straight
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Nitrile
- Finger Thickness
- 0.28
- Liner Color
- Green
- Material
- Nitrile
- Cut Resistance
- EN388 Level-0
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Puncture Resistance : EN388 Level-1
- Glove Dexterity Rating : Class 5
- Glove Type : Chemical resistant
- Glove Gauge : 11
- Cuff Style : Straight
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material : Nitrile
- Finger Thickness : 0.28
- Liner Color : Green
- Material : Nitrile
- Cut Resistance : EN388 Level-0
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Image
SKU
Description
LA102G/9
Nitri-Guard Nitrile Unflocked Glove
LA102G/9Y
Nitri-Guard Nitrile Unflocked Glove
LA102G/11Y
Nitri-Guard Nitrile Unflocked Glove
LA102G/10
Nitri-Guard Nitrile Unflocked Glove
LA102G/8
Nitri-Guard Nitrile Unflocked Glove
LA102G/11
Nitri-Guard Nitrile Unflocked Glove
LA102G/10Y
Nitri-Guard Nitrile Unflocked Glove
LA102G/7Y
Nitri-Guard Nitrile Unflocked Glove
LA102G/8Y
Nitri-Guard Nitrile Unflocked Glove
LA102G/7
Nitri-Guard Nitrile Unflocked Glove