Gloves
North Butyl™ - B144GI
North Butyl™ - B144GI
Features & Benefits:
- Unsupported Butyl gloves
- Butyl has the highest permeation resistance to gas and water vapor; highly resistant to ketones (MEK; MIBL; acetone) and esters (tricresyl phosphate; amyl acetate; ethyl acetate)
- Available in smooth finish or Grip-Saf palm for enhanced grip
- Available in a variety of sizes; lengths and mil thicknesses
Others
- Grip Pattern
- Smooth Finish
- Puncture Resistance
- EN388
- Glove Type
- Chemical Resistant
- Glove Gauge
- 14
- Cuff Style
- Rolled Bead
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Butyl
- Material
- Butyl
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Others
- Grip Pattern
- Smooth Finish
- Puncture Resistance
- EN388
- Glove Type
- Chemical Resistant
- Glove Gauge
- 14
- Cuff Style
- Rolled Bead
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Butyl
- Material
- Butyl
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Grip Pattern : Smooth Finish
- Puncture Resistance : EN388
- Glove Type : Chemical Resistant
- Glove Gauge : 14
- Cuff Style : Rolled Bead
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material : Butyl
- Material : Butyl
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Image
SKU
Description
B144GI/S
Chemical glove
B144GI/XL
Chemical glove
B144GI/M
Chemical glove
B144GI/XS
Chemical glove
B144GI/L
Chemical glove