Chemical Resistant Gloves
North Butyl™ - B144RGI
North Butyl™ - B144RGI
- Unsupported Butyl gloves
- Butyl has the highest permeation resistance to gas and water vapor: highly resistant to ketones (MEK, MIBL, acetone) and esters (tricresyl phosphate, amyl acetate, ethyl acetate)
- Available in smooth finish or Grip-Safe palm for enhanced grip
- Available in a variety of sizes, lengths and mil thicknesses
Others
- Chemotherapy Tested
- No
- Sterile
- No
- Protection Type
- Chemical Protection
- Cuff Length
- 14 inch
- Puncture Resistance
- EN388
- Cuff Style
- Rolled Bead
- Palm Material
- Butyl
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Material
- Butyl
- Standards & Certifications
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Packaging
- 1
- Material
- Butyl
- Glove Type
- Chemical Resistance
- Chemical Resistant
- Chemical Permeation Resistance
- Yes minute (time unit)
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Grip Pattern
- Rough Finish
- Glove Gauge
- 14 milli-inch
- 14
- 14
- For Use With
- Chemicals
- Coating Finish
- Rough
- Liquid Permeation Resistance
- Yes
- Lined
- Unlined
Others
- Chemotherapy Tested
- No
- Sterile
- No
- Protection Type
- Chemical Protection
- Cuff Length
- 14 inch
- Puncture Resistance
- EN388
- Cuff Style
- Rolled Bead
- Palm Material
- Butyl
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Material
- Butyl
- Standards & Certifications
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Packaging
- 1
- Material
- Butyl
- Glove Type
- Chemical Resistance
- Chemical Resistant
- Chemical Permeation Resistance
- Yes minute (time unit)
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Grip Pattern
- Rough Finish
- Glove Gauge
- 14 milli-inch
- 14
- 14
- For Use With
- Chemicals
- Coating Finish
- Rough
- Liquid Permeation Resistance
- Yes
- Lined
- Unlined
- Chemotherapy Tested : No
- Sterile : No
- Protection Type : Chemical Protection
- Cuff Length : 14 inch
- Puncture Resistance : EN388
- Cuff Style : Rolled Bead
- Palm Material : Butyl
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Material : Butyl
- Standards & Certifications : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Packaging : 1
- Material : Butyl
- Glove Type : Chemical Resistance|Chemical Resistant
- Chemical Permeation Resistance : Yes minute (time unit)
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Grip Pattern : Rough Finish
- Glove Gauge : 14 milli-inch|14|14
- For Use With : Chemicals
- Coating Finish : Rough
- Liquid Permeation Resistance : Yes
- Lined : Unlined