Gloves
North® Nitrile Finger Cots
North® Nitrile Finger Cots
Features & Benefits:
- Nitrile Rubber Finger Cots Low particle count and eliminates damaging static discharge in many applications
- Very low extractables mean less contamination from reactive ions
- Excellent tactility; uniform thickness Powder Free; length 2 3/4"; 3 mil; white
- Available in sizes Small through XLarge
Others
- Antistatic
- Yes
- Construction
- Dipped
- Powder Content
- Powder Free
- Length
- 6.7 inch
- Cuff Style
- Rolled
- Glove Thickness
- 3 millimetre
- Packaging
- 720 cots per bag; 30 bags per case
- Material
- Nitrile
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
Others
- Antistatic
- Yes
- Construction
- Dipped
- Powder Content
- Powder Free
- Length
- 6.7 inch
- Cuff Style
- Rolled
- Glove Thickness
- 3 millimetre
- Packaging
- 720 cots per bag; 30 bags per case
- Material
- Nitrile
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Antistatic : Yes
- Construction : Dipped
- Powder Content : Powder Free
- Length : 6.7 inch
- Cuff Style : Rolled
- Glove Thickness : 3 millimetre
- Packaging : 720 cots per bag; 30 bags per case
- Material : Nitrile
- Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
Image
SKU
Description
125LNR/M-H5
Nitrile Anti-Static Finger Cots
115LNR/S
Nitrile Anti-Static Finger Cots
145LNR/XL
Nitrile Anti-Static Finger Cots
135LNR/L-H5
Nitrile Anti-Static Finger Cots